|
CSDA Series digital current sensor, 0.25 A to 1.0 A operate current, through-hole design, logic level sinking output, operates on AC or DC current, pinout style 1 PCB pins
|
| Actual product appearance may vary. |
| |
|
Description
|
|
Each Honeywell CS series digital current sensor provides a
logic level output that changes from approximately Vcc to
0.4 volts when the sensed current exceeds the operate point.
Each digital sensor will operate on ac or dc current, but
the output will turn off at every zero crossing when sensing AC
current.
|
| Features |
Potential Applications |
|
Features
|
- Digital output
- AC or DC current sensing
- Through-hole design
- Output voltage isolation from input
- Minimum energy dissipation
- Maximum current limited only by conductor size
- Accurate, low cost sensing
- Operating temperature range -25 °C to 85 °C
|
|
|
Potential Applications
|
- Variable speed drives
- Overcurrent protection
- Ground fault detectors
- Current feedback control systems
- Robotics
- UPS and telecommunication power supplies
- Welding power supplies
- Automotive - Battery management systems
- Wattmeters
|
|
| Product Specifications |
| Product Type |
Digital Current Sensor |
| Sensed Current Type |
ac or dc |
| Package Type |
Thru Hole PCB Mount |
| Output Voltage |
0.40 V |
| Output Current |
20 mA |
| Output Type |
Voltage |
| Release Current |
0.08 NI min. |
| Operate Current |
0.50 NI @ 25 °C (0.32 NI min., 0.88 NI max.) |
| Supply Current |
12 mA max. |
| Supply Voltage |
6.0 Vdc to 16.0 Vdc |
| Response Time |
100 µs |
| Operating Temperature |
-25 °C to 85 °C [-13 °F to 185 °F] |
| Storage Temperature |
-40 °C to 100°C [-40 °F to 212 °F] |
| Housing Material |
PBT Polyester |
| Mounting |
PCB, Mounting Pins |
| Pinout Style |
3-Pin, PCB |
| Availability |
Global |
| UNSPSC Code |
411121 |
| UNSPSC Commodity |
411121 Transducers |
| Series Name |
CSDA |

|