Honeywell Sensing and Control

 
 

19C003PG4K

 Stainless Steel Media Isolated Pressure Sensors


Pressure Transducer, Series 19 mm, Compensated, Pressure Range: 0 psi to 3 psi, Gage, 1/8-27 NPT, 10 Vdc excitation

Actual product appearance may vary.
 

Description
Honeywell's stainless steel 19C, 19U, and 19 Vacuum Gage Series sensors were developed for pressure applications that involve measurement of hostile media in harsh environments compatible with 316 stainless steel. The special Vacuum Gage Series sensors are specifically designed for applications that can be exposed to vacuum.

The 19C Series are calibrated and temperature compensated. They are available for use with either a constant voltage or current source. They feature a variety of pressure connections to allow use in a wide range of OEM equipment. The 19U Series is uncompensated for applications that use their own specialized circuit designs. The 19C and 19U Series are rugged and reliable transducers for use in a wide variety of pressure sensing applications where corrosive liquids or gases are monitored.

Features Potential Applications
Features
  • Low cost
  • Rugged, isolated stainless steel package - small size
  • Reliable semiconductor technology
  • Calibrated and temperature compensated
  • Absolute and gage pressures
  • Vacuum compatible, isolated sensors
  • Absolute pressure
  • 0 psi to 300 psi, 0 psi to 500 psi
Potential Applications
  • Industrial controls
  • Process control systems
  • Industrial automation and flow control
  • Pressure calibrators
Product Specifications
Supply Voltage Version "K" 15 Vdc
Pressure Range 0 psi to 3 psi
Supply Voltage 15 Vdc
Burst Pressure 15 psi
Proof Pressure 9 psi
Temperature Compensation Yes
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Compensated Temperature Range 0 °C to 82 °C [32 °F to 180 °F]
Storage Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Vibration 10 G at 20 Hz to 2000 Hz
Shock 100 G for 11 ms
Life 1 million cycles min.
Availability Global
Series Name 19 mm