Honeywell Sensing and Control

 
 

13C1000PA4K

 Stainless Steel Media Isolated Pressure Sensors


Pressure Transducer; Series 13mm, Compensated, Pressure Range: 0 psi to 1000 psi, Absolute, 1/8-27 NPT, 10 Vdc excitation

Actual product appearance may vary.
 

Description
Honeywell's 13mm Series stainless steel pressure sensors are designed for high pressure applications that involve measurement of hostile media in harsh environments. This series uses Honeywell's proven piezoresistive semiconductor sensor chip in an oil-isolated housing with or without an integral ceramic for temperature compensation and calibration. This design has proven to be highly reliable, stable, and accurate.

These sensors feature a weld-ring collar and special back support ring for high cycle life capability as they are designed for further package integration in OEM applications.

Features Potential Applications
Features
  • Rugged, isolated stainless steel package
  • Reliable semiconductor technology
  • Calibrated and temperature compensated
  • Voltage or supply current options
  • Aboslute and sealed gage pressures
  • Low-cost cell package
  • Absolute pressure
  • 0 psi to 500 psi, 1000psi, 2000 psi, 3000 psi, and 5000 psi
Potential Applications
  • Industrial controls
  • Hydraulic controls
  • Tank pressure
  • Pressure transmitters
  • Process control systems
Product Specifications
Supply Voltage Version "K" 15 Vdc
Pressure Range 0 psi to 1000 psi
Supply Voltage 15 Vdc
Burst Pressure 5000 psi
Proof Pressure 3000 psi
Temperature Compensation Yes
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Compensated Temperature Range 0 °C to 82 °C [32 °F to 180 °F]
Storage Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Vibration 10 G at 20 Hz to 2000 Hz
Shock 100 G for 11 ms
Life 1 million cycles min.
Availability Global
Series Name 13 mm