Honeywell Sensing and Control

 
 

HIH-4031-003

 Humidity Sensors


HIH-4030/4031 Series covered filtered integrated circuit humidity sensor, SMD, calibration and data printout, supplied in batches of 1000 in tape and reel

Actual product appearance may vary.
 

Description
Honeywell has expanded our HIH Series to include an SMD (Surface Mount Device) product line: the new HIH 4030/4031. The HIH 4030/4031 complements our existing line of non-SMD humidity sensors. SMD packaging on tape and reel allows for use in high volume, automated pick and place manufacturing, eliminating lead misalignment to printed circuit board through-hole. The HIH-4030/4031 Series Humidity Sensors are designed specifically for high volume OEM (Original Equipment Manufacturer) users. Direct input to a controller or other device is made possible by this sensor’s near linear voltage output. With a typical current draw of only 200 µA, the HIH-4030/4031 Series is often ideally suited for low drain, battery operated systems. Tight sensor interchangeability reduces or eliminates OEM production calibration costs. Individual sensor calibration data is available. The HIH-4030/4031 Series delivers instrumentation-quality RH (Relative Humidity) sensing performance in a competitively priced, solderable SMD. The HIH-4030 is a covered integrated circuit humidity sensor. The HIH-4031 is a covered, condensation-resistant, integrated circuit humidity sensor that is factory-fitted with a hydrophobic filter allowing it to be used in condensing environments including industrial, medical and commercial applications. The RH sensor uses a laser trimmed, thermoset polymer capacitive sensing element with on-chip integrated signal conditioning. The sensing element's multilayer construction provides excellent resistance to most application hazards such as condensation, dust, dirt, oils and common environmental chemicals. Sample packs are available. See order guide.

Features Potential Applications
Features
  • Molded thermoset plastic housing
  • Near linear voltage output vs %RH
  • Laser-trimmed interchangeability
  • Enhanced accuracy, fast response
  • Fast response time
  • Stable, low drift performance
  • Chemically resistant
Potential Applications
  • Refrigeration equipment
  • HVAC (Heating, Ventilation and Air Conditioning) Equipment
  • Medical equipment
  • Drying
  • Meteorology
  • Battery-powered systems
  • OEM assemblies
Product Specifications
Package Type Surface Mount
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Operating Humidity Range 0 % RH to 100 % RH
Interchangeability 0 % RH to 59 % RH ±5 %, 60 % RH to 100 % RH ±8 %
Accuracy (Best Fit Straight Line) ±3.5 %
Hysteresis 3 % RH
Response Time 5 s 1/e in slow moving air
Repeatability ±0.5 % RH
Settling Time 70 ms max.
Supply Voltage 5.8 Vdc
Supply Current 500 µA
Stability at 50% RH ±0.5 % RH
Output Signal Analog voltage
Covered Device Yes
Moisture/Dust Filter Yes
Combined Humidity and Temperature Sensor No
Calibration and Data Printout Yes
Series Name HIH-4030/4031
Availability Global