Honeywell Sensing and Control

 
 

HIH-4000-002

 Humidity Sensors


HIH-4000 Series integrated circuit humidity sensor, 1,27 mm [0.050 in] lead pitch SIP

Actual product appearance may vary.
 

Description
The HIH-4000 Series Humidity Sensors are designed specifically for high volume OEM (Original Equipment Manufacturer) users. Direct input to a controller or other device is made possible by this sensor’s near linear voltage output. With a typical current draw of only 200 µA, the HIH-4000 Series is often ideally suited for low drain, battery operated systems. Tight sensor interchangeability reduces or eliminates OEM production calibration costs. Individual sensor calibration data is available. The HIH-4000 Series delivers instrumentation-quality RH (Relative Humidity) sensing performance in a competitively priced, solderable SIP (Single In-line Package). Available in two lead spacing configurations, the RH sensor is a laser trimmed, thermoset polymer capacitive sensing element with on-chip integrated signal conditioning. The sensing element's multilayer construction provides excellent resistance to most application hazards such as wetting, dust, dirt, oils and common environmental chemicals.

Features Potential Applications
Features
  • Molded thermoset plastic housing
  • Near linear voltage output vs %RH
  • Laser-trimmed interchangeability
  • Enhanced accuracy, fast response
  • Fast response time
  • Stable, low drift performance
  • Chemically resistant
Potential Applications
  • Refrigeration equipment
  • HVAC equipment
  • Medical equipment
  • Drying
  • Meteorology
  • Battery-powered systems
  • OEM assemblies
Product Specifications
Package Type 1,27 mm [0.050 in] lead pitch SIP
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Operating Humidity Range 0 % RH to 100 % RH
Interchangeability 0 % RH to 59 % RH ±5 %, 60 % RH to 100 % RH ±8 %
Hysteresis 3 % RH
Response Time 15 s 1/e in slow moving air
Repeatability ±0.5 % RH
Settling Time 70 ms max.
Supply Voltage 5.8 Vdc
Supply Current 500 µA
Stability at 50% RH ±1.2 % RH
Output Signal Analog voltage
Covered Device No
Moisture/Dust Filter No
Combined Humidity and Temperature Sensor No
Calibration and Data Printout No
Series Name HIH-4000
Availability Global