Honeywell Sensing and Control

 
 

192-503QET-A01

 Discrete Thermistors


192 Series, Uni-Curve with bare leads and epoxy, 50,000 Ohm resistance, ±0,2 °C [0.36 °F] tolerance, 25/85 BETA = 4261

Actual product appearance may vary.
 

Description
192 Series Thermistors are high quality, low-cost, resistance temperature-matched interchangeable units. They offer additional cost savings by eliminating the need for individual resistance temperature calibration, as well as standardization of circuit components and simplification of design and replacement problems.

Features Potential Applications
Features
  • Resistance temperature curve interchangeability
  • Accuracy
  • High stability
  • Long life
  • Cost effective
  • Small size
  • Epoxy coated
Potential Applications
  • Temperature measurement, indication and control
  • Compensation of ambient temperature effects on copper coils, transistors, integrated circuits and other semiconductor devices
  • Medical
Product Specifications
Availability Global
Resistance 50,000 Ohm
Tolerance ±0,2 °C [0.36 °F]
Accuracy 0 °C to 70 °C [32 °F to 158 °F]
Beta 4261
Operating Temperature -60 °C to 150 °C [-76 °F to 302 °F]
Diameter 2,413 mm [0.095 in]
Termination Material 32 Gauge tinned copper, alloy 180
Lead Length 38,1 mm [1.50 in]
Time Constant in Air 15.0 s
Dissipation Constant 0,75 m/W°C
Series Name 192