Honeywell Sensing and Control

 
 

143-302LAG-RC1

 Discrete Thermistors


143 Series, 5,08 mm [0.2 in] disc thermistor with leads, 3,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3974

Actual product appearance may vary.
 

Description
140 Series, 142 Series and 143 Series Thermistors are available in a broad range of custom resistance values and R/T curves. Leads are uninsulated. Diameters range from 2,54 mm [0.1 in] to 10,16 mm [0.4 in]. They are available on tape and reel.

Features Potential Applications
Features
  • Cost effective
  • PC board mountable
  • Rugged design
  • Versatile
  • Solderable leads
  • Available on tape and reel
Potential Applications
  • Low-cost applications with a maximum temperature of 150 °C [302 °F]
  • PCB temperature sensing
  • Automotive
Product Specifications
Availability Global
Resistance 3,000 Ohm
Tolerance ±10.0%
Accuracy 25 °C [77 °F]
Beta 3974
Operating Temperature -60 °C to 125 °C [-76 °F to 257 °F]
Diameter 5,08 mm [0.20 in]
Termination Material Tinned copper
Lead Length 38,1 mm [1.50 in]
Time Constant in Air 16.0 s
Dissipation Constant 4,0 m/W°C
Series Name 143