Honeywell Sensing and Control

 
 

135-503LAG-J01

 Discrete Thermistors


135 Series, glass encapsulated chip DO-35 type, 50,000 Ohm resistance, ±10.0% tolerance, 25/85 BETA = 3974

Actual product appearance may vary.
 

Description
135 Series Thermistors are high-quality, hermetically-sealed, glass-encapsulated units in an axial lead package. They cover the full temperature range of -60 °C to 300 °C [-76 °F to 572 °F]. The uniform dimensions are often suited for automated assembly. The tinned copper-clad, steel leads are both solderable and weldable. These rugged sensors are designed for many applications which demand reliability at low cost. Available on tape and reel for automated assembly.

Features Potential Applications
Features
  • Cost effective
  • Rugged DO-35 glass encapsulation
  • High temperature capability
  • Available on tape and reel
Potential Applications
  • Consumer electronics
  • PCB temperature sensing
  • Communications
  • Fire detection
  • Computers
  • Low-cost applications with a maximum temperature of 300 °C [615 °F]
  • Automotive
Product Specifications
Availability Global
Resistance 50,000 Ohm
Tolerance ±10.0%
Accuracy 25 °C [77 °F]
Beta 3974
Operating Temperature -60 °C to 300 °C [-76 °F to 572 °F]
Diameter 2,0 mm [0.080 in]
Termination Material Tinned copper-clad steel
Lead Length 28,6 mm [1.125 in]
Time Constant in Air 4.0 s
Dissipation Constant 2,5 m/W°C
Series Name 135