table>
![]()
|
|
||
|
table>
Description
|
Shipped from stock, the 3455RC Series thermostats are often suitable for applications such as copy machines, power supplies, telecommunications and ovens. UL, CSA and European approval agencies listings available.
|
|
| Features | Potential Applications | ||||
|---|---|---|---|---|---|
|
|
| Product Specifications | |
|---|---|
| Functional Properties | Open on rise |
| Reset Type | Automatic |
| Amperage | 15 A/10 A resistive max. |
| Voltage | 120 Vac/240 Vac |
| Operating Temperature | 0 °C to 260 °C [32 °F to 500 °F] |
| Environmental Exposure Range | -20 °C to 287 °C [0 °F to 550 °F] |
| Open Temperature | 101.7 °C [215 °F] |
| Close Temperature | 85.0 °C [185 °F] |
| Open Tolerance | 3.3 °C [6 °F] |
| Close Tolerance | 4.4 °C [8 °F] |
| Dielectric Strength | MIL-STD-202, Method 301; 2000 Vac 60 Hz - Terminal to Case |
| Insulation Resistance | MIL-STD-202, Method 302; 500 MOhm |
| Contact Resistance | MIL-STD-202, Method 307; 0.050 Ohm max. |
| Housing Material | Ceramic |
| Contact Material | Silver/nickel alloy |
| Agency Approvals and Standards | UL, CSA, VDE |
| Mounting | B203S moveable bracket |
| Series Name | 3455RC |
| None Available |