|
|
| Actual product appearance may vary. | |
| Description |
| The POS series optical liquid level sensors are supplied for use in a broad range of temperatures and with a choice of terminations. The POS sensors can also be supplied with NPN or PNP, normally open or normally closed outputs. The crystal tip permits compatibility with almost every fluid type and is compatible with the food and medical industry requirements.. |
| Features | Potential Applications | ||||
|---|---|---|---|---|---|
|
|
| Product Specifications | |
|---|---|
| Sensor Type | Industrial Sensor |
| Operating Temperature | -25 °C to 100 °C [-13 °F to 212 °F] |
| Housing Material | Stainless-steel |
| Housing Type | Industrial |
| Supply Voltage | 12 Vdc to 28 Vdc |
| Output Type | PNP NC |
| Application Type | Variable |
| Termination Type | 2 m [6.56 ft] flying lead (cable) |
| Stainless Steel Nut | Yes |
| Dome Dimension | 12,7 [0.5 in] radius |
| Thread Dimension | 1/2 in BSPT |
| Hex Dimension | 34 mm [1.34 in] |
| Supply Current | 25 mA |
| Output Current Sinking | 200 mA max. |
| Availability | Global |
| Comment | POS Series optical liquid level sensor |
| UNSPSC Code | 411121 |
| UNSPSC Commodity | 411121 Transducers |
| Series Name | POS |