Honeywell Sensing and Control

 
 

AML24EBA2BC01

 


AML24 Series Rocker Switch, DPDT, 2 position, Gold Contacts, 0.110 in x 0.020 in (Solder or Quick-Connect), Non-Lighted, Rectangle, Snap-in Panel

Actual product appearance may vary.
 

Description
Electronic control rectangular rocker switch housings. Available with one or two lamps or nonlighted displays. Housings have black paddles and bezels. Terminals are 0.110 in by 0.020 in, or 0.025 in by 0.025 in with silver or gold contacts. Switches have two or three position operating action, with one circuit on and one circuit off in extreme operating position. Rocker operators ordered separately.

Features Potential Applications
Features
  • Silver or gold contacts
  • 2 or 3 position operation
  • Lighted or nonlighted covers for switch housings
  • Toggle type rocker operators permanently installed in rectangular housings
  • Lamps furnished installed or ordered separately
  • Lamp circuit independent of switch circuit
  • UL recognized
  • CSA certified
Potential Applications
  • Industrial machinery and equipment
  • Commercial aviation
  • Construction equipment
  • Test instruments
  • Agricultural machinery
  • Process control
  • Medical instrumentation
Product Specifications
Circuitry/Operating action
Product Type MICRO SWITCH™ Rocker
Housing Type Non-Lighted, Rectangle
Contact Type Gold Contacts
Circuitry DPDT
Action 2 position
Mounting Snap-in Panel
Termination 0.110 in x 0.020 in (Solder or Quick-Connect)
Availability Global
UNSPSC Code 302139
UNSPSC Commodity 302119 Switches and controls and relays
Series Name AML24