Honeywell Sensing and Control

 
 

HOA1884-012

 


HOA Series Transmissive Sensor, Transistor Output, Plastic Package

Actual product appearance may vary.
 

Description
The HOA1884 series consists of an infrared emitting diode facing an NPN silicon phototransistor (HOA1884-011, -012)or photodarlington (HOA1884-013)encased in a black thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The side mounting package is useful in applications in which the interruptive element is parallel to the mounting plane. Both emitter and detector have a 0.020 in (0.508 mm) x 0.040 in (1.02 mm) vertical aperture. The HOA1884 series employs plastic molded components. For additional component information see SEP8506, SDP8406, and SDP8106.

Housing material is polyester. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Features Potential Applications
Features
  • Choice of phototransistor or photodarlington output
  • Side mount package
  • Accurate position sensing
  • 0.125 in [3.18 mm] slot width
Product Specifications
Series Name Transmissive Sensor
Product Type IR Switch
On-State Collector Current 1.80 mA
Output Transistor
Package Style Side-Looking
Package Components Plastic
Package Color Black
Forward Current 20 mA
Continuous Forward Current 50 mA
Forward Voltage 1.6 V
Reverse Breakdown Voltage 3 V
Reverse Current 10 µA
Housing Material Polyester
Rise and Fall Time 15 µs
Power Dissipation 100 mW
Operating Temperature Range -40 °C to 85 °C [-40 °F to 185 °F]
Dark Current 100 nA
Collector DC Current 30 mA
Collector-Emitter Breakdown Voltage 30 V
Emitter-Collector Breakdown Voltage 5 V
Collector-Emitter Saturation Voltage 0.4 V
Availability Global
Sensor Aperture 1,02 mm x 0,51 mm [0.040 in x 0.020 in]
Slot Width 3,18 mm [0.125 in]