Honeywell Sensing and Control

 
 

HOA1875-003

 


HOA Series Transmissive Sensor, Darlington Output, Metal Can Packaged Components

Actual product appearance may vary.
 

Description
The HOA1875 series consists of an infrared emitting diode facing an NPN silicon phototransistor (HOA1875-001, -002) or photodarlington (HOA1875-003) encased in a black thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The HOA1875 series has a 0.050 in (1.27 mm) dia. detector aperture and employs metal can packaged components. For additional component information see SE1450, SD1440, and SD1410.

Housing material is opaque polysulfone. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Features Potential Applications
Features
  • Choice of phototransistor or photodarlington output
  • Low profile package
  • Wide operating temperature range [-55 °C to 100 °C]
  • 0.200 in [5.08 mm] slot width
Product Specifications
Series Name Transmissive Sensor
Product Type IR Switch
On-State Collector Current 1.80 mA
Output Darlington
Package Style Side-Looking
Package Components Metal
Package Color Black
Forward Current 30 mA
Continuous Forward Current 50 mA
Forward Voltage 1.6 V
Reverse Breakdown Voltage 3 V
Reverse Current 10 µA
Housing Material Polysulfone, Opaque
Rise and Fall Time 75 µs
Power Dissipation 75 mW
Operating Temperature Range -55 °C to 100 °C [-67 °F to 212 °F]
Dark Current 250 nA
Collector DC Current 30 mA
Collector-Emitter Breakdown Voltage 15 V
Emitter-Collector Breakdown Voltage 5 V
Collector-Emitter Saturation Voltage 1.1 V
Availability Global
Sensor Aperture 12,70 mm [0.500 in] dia.
Slot Width 5,08 mm [0.200 in]