Honeywell Sensing and Control

 
 

HOA1873-013

 


HOA Series Transmissive Sensor, Darlington Output, Plastic Package

Actual product appearance may vary.
 

Description
The HOA1873 series consists of an infrared emitting diode facing an NPN silicon phototransistor (HOA1873-001, -002, -011, -012) or photodarlington (HOA1873-003, -013) encased in a black thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The HOA1873-001, -002 and -003 have a 0.050 in (1.27 mm) dia. detector aperture and employ metal can packaged components, while the HOA1873-011, -012, and -013 have a 0.060 in (1.52 mm) dia. detector aperture and contain plastic molded components. For additional component information see SE1450, SD1440, SD1410, SEP8506, SDP8406, and SDP8106.

HOA1873-001, 002, 003 housing material is acetal copolymer. HOA1873-011, 012, 013 housing material is polyester. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Features Potential Applications
Features
  • Choice of phototransistor or photodarlington output
  • Three sensitivity ranges
  • Choice of metal can package or plastic molded components
  • 0.100 in [2.54 mm] slot width
Product Specifications
Series Name Transmissive Sensor
Product Type IR Switch
On-State Collector Current 4.00 mA
Output Darlington
Package Style Side-Looking
Package Components Plastic
Package Color Black
Forward Current 20 mA
Continuous Forward Current 50 mA
Forward Voltage 1.6 V
Reverse Breakdown Voltage 3 V
Reverse Current 10 µA
Housing Material Polyester
Rise and Fall Time 75 µs
Power Dissipation 100 mW
Operating Temperature Range -40 °C to 85 °C [-40 °F to 185 °F]
Dark Current 250 nA
Collector DC Current 30 mA
Collector-Emitter Breakdown Voltage 15 V
Emitter-Collector Breakdown Voltage 5 V
Collector-Emitter Saturation Voltage 1.1 V
Availability Global
Sensor Aperture 1,52 mm [0.060 in] dia.
Slot Width 2,54 mm [0.100 in]