Honeywell Sensing and Control

 
 

HOA0881-T55

 


HOA Series Infrared Transmissive Sensor, Transistor Output, Two Mounting Tabs, Plastic Package

Actual product appearance may vary.
 

Description
The HOA088X/089X series consists of an infrared emitting diode facing an NPN silicon phototransistor encased in a black thermoplastic housing. Phototransistor switching takes place whenever an opaque object passes through the slot between emitter and detector. This series allows the user to choose from available options: (1) mounting tab configurations, (2) detector aperture size, (3) electro-optical characteristics, and (4) housing materials.

All devices employ a built-in strain relief for maximum wire attachment strength. The HOA088X series utilizes an IR transmissive polysulfone housing which features smooth optical faces without external aperture openings; this feature is desirable when aperture blockage from airborne contaminants is a possibility. The HOA089X series employs an opaque polysulfone housing with aperture openings for use in applications in which maximum rejection of ambient light is important and in situations where maximum position resolution is desired. The HOA088X/089X series employs plastic molded components. For additional component information see SEP8506 and SDP8406.

Housing material is polysulfone. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

The detector to emitter lead spacing is 0.32 in (8.13 mm) for all versions. Wire color code and functions are:
    Red - IRED Anode
    White - Detector Collector
    Black - IRED Cathode
    Green - Detector Emitter

Features Potential Applications
Features
  • Phototransistor output
  • Four mounting configurations
  • Accurate position sensing
  • 0.125 in [3.18 mm] slot width
  • Choice of detector aperture
  • 24.0 in [610 mm] min. 26 AWG UL 1429 wire leads
  • Choice of opaque or IR transmissive housings
Product Specifications
Series Name Transmissive Sensor
Product Type IR Switch
On-State Collector Current 1.00 mA
Output Transistor
Mounting Configuration Two Mounting Tabs
Package Components Plastic
Package Color Black
Forward Current 10 mA
Continuous Forward Current 50 mA
Forward Voltage 1.6 V
Reverse Breakdown Voltage 3 V
Reverse Current 10 µA
Housing Material Polysulfone, Opaque
Rise and Fall Time 15 µs
Power Dissipation 100 mW
Operating Temperature Range -40 °C to 85 °C [-40 °F to 185 °F]
Dark Current 100 nA
Collector DC Current 30 mA
Collector-Emitter Breakdown Voltage 30 V
Emitter-Collector Breakdown Voltage 5 V
Collector-Emitter Saturation Voltage 0.4 V
Detector Color White
IRED Anode Color Red
IRED Cathode Color Black
Detector Emitter Color Green
Availability Global
Sensor Aperture 1,52 mm x 1,27 mm [0.060 in x 0.050 in]
Slot Width 3,18 mm [0.125 in]