Honeywell Sensing and Control

 
 

HOA0870-N51

 


HOA Series Infrared Opaque Sensor, Transistor Output, No Mounting Tab, Plastic Package

Actual product appearance may vary.
 

Description
The HOA086X/087X series consists of an infrared emitting diode facing an NPN silicon phototransistor encased in a black thermoplastic housing. The phototransistor switching takes place whenever an opaque object passes through the slot between emitter and detector. This series allows the user to choose from available options: (1) mounting tab configurations, (2) lead spacing, (3) electro-optical characteristics, (4) detector aperture size, and (5) housing materials.

The HOA86X series utilizes an IR transmissive polysulfone housing which features smooth optical faces without external aperture openings; this feature is desirable when aperture blockage from airborne contaminants is a possibility. The HOA087X series employs an opaque polysulfone housing with aperture openings for use in applications in which maximum rejection of ambient light is important and in situations where maximum position resolution is desired. The HOA086X/087X series employs plastic molded components. For additional component information see SEP8506 and SDP8406.

Housing material is polysulfone. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Features Potential Applications
Features
  • Phototransistor output
  • Accurate position sensing
  • Four mounting configurations
  • 0.125 in [3.18 mm] slot width
  • Choice of detector aperture
  • Choice of opaque or IR transmissive housings
Product Specifications
Series Name Transmissive Sensor
Product Type IR Switch
On-State Collector Current 0.50 mA
Output Transistor
Mounting Configuration No Mounting Tab
Package Components Plastic
Package Color Black
Forward Current 20 mA
Continuous Forward Current 50 mA
Forward Voltage 1.6 V
Reverse Breakdown Voltage 3 V
Reverse Current 10 µA
Rise and Fall Time 15 µs
Power Dissipation 100 mW
Operating Temperature Range -40 °C to 85 °C [-40 °F to 185 °F]
Dark Current 100 nA
Collector DC Current 30 mA
Collector-Emitter Breakdown Voltage 30 V
Emitter-Collector Breakdown Voltage 5 V
Collector-Emitter Saturation Voltage 0.4 V
Availability Global
Sensor Aperture 1,52 mm x 0,25 mm [0.060 in x 0.010 in]
Slot Width 3,18 mm [0.125 in]