Honeywell Sensing and Control

 
 

HOA0825-001

 


HOA Series Infrared Transmissive Sensors, Transistor Output, Plastic Package

Actual product appearance may vary.
 

Description
The HOA0825 series consists of an infrared emitting diode facing an NPN silicon phototransistor encased in a black thermoplastic housing. A slot in the housing between emitter and detector provides the means for mechanically interrupting the emitter beam. The phototransistor switching takes place whenever an opaque object passes through the slot between emitter and detector. The HOA0825 series employs plastic molded components. For additional component information see SEP8506 and SDP8406.

Housing material is polycarbonate. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Features Potential Applications
Features
  • Phototransistor output
  • Four mounting configurations
  • 0.165 in [4.2 mm] slot width
Product Specifications
Series Name Transmissive Sensor
Product Type IR Switch
On-State Collector Current 0.50 mA
Output Transistor
Package Components Plastic
Package Color Black
Forward Current 20 mA
Continuous Forward Current 50 mA
Forward Voltage 1.6 V
Reverse Breakdown Voltage 3 V
Reverse Current 10 µA
Rise and Fall Time 15 µs
Power Dissipation 100 mW
Operating Temperature Range -40 °C to 85 °C [-40 °F to 185 °F]
Dark Current 100 nA
Collector DC Current 30 mA
Collector-Emitter Breakdown Voltage 30 V
Emitter-Collector Breakdown Voltage 5 V
Collector-Emitter Saturation Voltage 0.4 V
Availability Global
Sensor Aperture 1,52 mm [0.060 in] dia.
Slot Width 4,19 mm [0.165 in]