|
|
| Actual product appearance may vary. | |
| Description |
| The SDP8436 is an NPN silicon phototransistor molded in a black plastic package which combines the mounting advantages of a side-looking package with the narrow acceptance angle and high optical gain of a T-1 package. The SDP8436 is designed for those applications which require longer coupling distances than standard side-looking devices can provide, such as touch screens. The device is also well suited to applications in which adjacent channel crosstalk could be a problem. The package is highly transmissive to the IR source energy while it provides effective shielding against visible ambient light. |
| Features | Potential Applications | ||
|---|---|---|---|
|
| Product Specifications | |
|---|---|
| Series Name | Phototransistor |
| Product Type | IR Component |
| Angular Response (Degree) | 18 |
| Light Current Minimum | 4.0 mA |
| Light Current Maximum | 10.0 mA |
| Package Style | Side-Looking |
| Package Components | Plastic |
| Package Color | Black |
| Rise and Fall Time | 15 µs |
| Power Dissipation | 100 mW |
| Operating Temperature Range | -40 °C to 85 °C [-40 °F to 185 °F] |
| Dark Current | 100 nA |
| Collector-Emitter Breakdown Voltage | 30 V |
| Emitter-Collector Breakdown Voltage | 5 V |
| Collector-Emitter Saturation Voltage | 0.4 V |
| Comment | The radiation source is a tungsten lamp operating at a color temperature of 2870°K. |
| Availability | Global |