| Series Name |
Phototransistor |
| Product Type |
IR Component |
| Angular Response (Degree) |
20 |
| Light Current Minimum |
7.0 mA |
| Light Current Maximum |
14.0 mA |
| Package Style |
T1 |
| Package Components |
Plastic |
| Reverse Breakdown Voltage |
50 V |
| Rise and Fall Time |
15 µs |
| Power Dissipation |
70 mW |
| Operating Temperature Range |
-40 °C to 85 °C [-40 °F to 185 °F] |
| Dark Current |
100 nA |
| Collector-Emitter Breakdown Voltage |
30 V |
| Emitter-Collector Breakdown Voltage |
5 V |
| Collector-Emitter Saturation Voltage |
0.4 V |
| Comment |
The radiation source is a tungsten lamp operating at a color temperature of 2870°K. |
| Availability |
Global |