Honeywell Sensing and Control

 
 

SD5443-002

 


SD Series Silicon PhotoTransistor, TO-46 Metal, Glass Lensed Can Package

Actual product appearance may vary.
 

Description
The SD3443/5443 series consists of an NPN silicon phototransistor mounted in a TO-46 metal can package. The SD3443 has flat window cans providing a wide acceptance angle, while the SD5443 has glass lensed cans providing a narrow acceptance angle. The TO-46 packages are ideally suited for operation in hostile environments.

The base is connected on all SD3443 and SD5443 standard products.

Features Potential Applications
Features
  • TO-46 metal can package
  • Choice of flat window or lensed package
  • 90 ° or 18 ° (nominal) acceptance angle option
  • Wide operating temperature range [-55 °C to 125 °C]
  • External base connection for added control
  • High sensitivity
  • Mechanically and spectrally matched to SE3450/5450, SE3455/5455 and SE3470/5470 infrared emitting diodes
Product Specifications
Series Name Phototransistor
Product Type IR Component
Angular Response (Degree) 18
Light Current Minimum 4.0 mA
Package Style T0-46, Dome Lensed
Package Components Metal
Rise and Fall Time 15 µs
Power Dissipation 150 mW
Operating Temperature Range -55 °C to 125 °C [-67 °F to 257 °F]
Dark Current 100 nA
Collector-Emitter Breakdown Voltage 30 V
Emitter-Collector Breakdown Voltage 5 V
Collector-Emitter Saturation Voltage 0.4 V
Comment The radiation source is a tungsten lamp operating at a color temperature of 2870°K.
Availability Global