|
SD Series Silicon PhotoDarlington, TO-46 Metal, Glass Lensed Can Package
|
| Actual product appearance may vary. |
| |
|
Description
|
|
The SD3410/5410 series consists of an NPN silicon photodarlington mounted in a TO-46 metal can package. The SD3410 has flat window cans providing a wide acceptance angle, while the SD5410 has glass lensed cans providing a narrow acceptance angle. The TO-46 packages are ideally suited for operation in hostile environments.
|
| Features |
Potential Applications |
|
Features
|
- TO-46 metal can package
- Choice of flat window or lensed package
- 90 ° or 12 ° (nominal) acceptance angle option
- Wide operating temperature range [-55 °C to 125 °C]
- Wide sensitivity ranges
- Mechanically and spectrally matched to SE3450/5450, SE3455/5455 and SE3470/5470 infrared emitting diodes
|
|
|
| Product Specifications |
| Series Name |
Photodarlington |
| Product Type |
IR Component |
| Angular Response (Degree) |
12 |
| Light Current Minimum |
4.0 mA |
| Package Style |
T0-46, Dome Lensed |
| Package Components |
Metal |
| Rise and Fall Time |
75 µs |
| Power Dissipation |
150 mW |
| Operating Temperature Range |
-55 °C to 125 °C [-67 °F to 257 °F] |
| Dark Current |
250 nA |
| Collector-Emitter Breakdown Voltage |
15 V |
| Emitter-Collector Breakdown Voltage |
5 V |
| Collector-Emitter Saturation Voltage |
1.1 V |
| Comment |
The radiation source is a tungsten lamp operating at a color temperature of 2870°K. |
| Availability |
Global |

|