Honeywell Sensing and Control

 
 

SEP8736-002

 


SEP Series AlGaAs Infrared Emitting Diode, Side-looking Plastic Package

Actual product appearance may vary.
 

Description
The SEP8736 is an aluminum gallium arsenide infrared emitting diode molded in a side-emitting smoke gray plastic package. The body and integral lens design combines the mounting advantage of a side-emitting package with the narrow emission pattern of a T-1 style device. The SEP8736 IRED is designed for those applications which require longer coupling distances than standard side-emitting devices can provide, such as touch screens. The IRED is also especially well suited to applications in which adjacent channel crosstalk could be a problem.

Features Potential Applications
Features
  • Side-looking plastic package
  • 10 ° (nominal) beam angle
  • 880 nm wavelength
  • Enhanced coupling distance
  • Mechanically and spectrally matched to SDP8436 phototransistor
Product Specifications
Series Name Infrared Emitting Diode
Product Type IR Component
Power Output 1.2 - 3.0 mW/cm²
Beam Angle (Degree) 10
Package Style Side-Emitting
Package Components Plastic
Forward Current 20 mA
Continuous Forward Current 50 mA
Forward Voltage 1.7 V
Reverse Breakdown Voltage 3 V
Output Wavelength 880 nm
Spectral Bandwidth 80 nm
Spectral Shift With Temperature 0.2 nm/°C
Rise and Fall Time 0.7 µs
Power Dissipation 100 mW
Operating Temperature Range -40 °C to 85 °C [-40 °F to 185 °F]
Availability Global