Honeywell Sensing and Control

 
 

SE5450-013

 


SE Series GaAs Infrared Emitting Diode, TO-46 Metal Can Package

Actual product appearance may vary.
 

Description
The SE3470/5470 series consists of aluminum gallium arsenide infrared emitting diode mounted in a TO-46 metal can package. The SE3470 series has flat window cans providing a wide beam angle, while the SE5470 series has glass lensed cans providing a narrow beam angle. These devices typically exhibit 70% greater power output than gallium arsenide devices at the same forward current. The TO-46 packages offer high power dissipation capability and are ideally suited for operation in hostile environments.

Features Potential Applications
Features
  • TO-46 metal can package
  • Choice of flat window or lensed package
  • 90 ° or 20 ° (nominal) beam angle option
  • 880 nm wavelength
  • Higher output power than GaAs at equivalent drive currents
  • Wide operating temperature range [-55 °C to 125 °C]
  • Ideal for high pulsed current applications
  • Mechanically and spectrally matched to SD3421/5421 photodiode, SD3443/5443/5491 phototransistor, SD3410/5410 photodarlington and SD5600 series Schmitt trigger
Product Specifications
Series Name Infrared Emitting Diode
Product Type IR Component
Power Output 1.00 mW min
Beam Angle (Degree) 20
Package Style T0-46, Dome Lensed
Package Components Metal
Forward Current 100 mA
Continuous Forward Current 100 mA
Forward Voltage 1.7 V
Reverse Breakdown Voltage 3 V
Output Wavelength 935 nm
Spectral Bandwidth 50 nm
Spectral Shift With Temperature 0.3 nm/°C
Rise and Fall Time 0.7 µs
Power Dissipation 150 mW
Operating Temperature Range -55 °C to 125 °C [-67 °F to 257 °F]
Availability Global