|
SE Series GaAs Infrared Emitting Diode, Miniature Hermetically Sealed Metal Pill Style Package
|
| Actual product appearance may vary. |
| |
|
Description
|
|
The SD2420 is a PN silicon photodiode mounted in a hermetically sealed, glass lensed, metal can package. This package directly mounts in double sided PC boards.
|
| Features |
Potential Applications |
|
Features
|
- Miniature, hermetically sealed, pill style, metal can package
- 48 ° (nominal) acceptance angle
- Wide operating temperature range [-55 °C to 125 °C]
- Ideal for direct mounting to printed circuit boards
- Mechanically and spectrally matched to SE2460 and SE2470 infrared emitting diodes
|
|
|
| Product Specifications |
| Series Name |
Infrared Emitting Diode |
| Product Type |
IR Component |
| Power Output |
1.00 mW min |
| Beam Angle (Degree) |
18 |
| Package Style |
Miniature, Pill |
| Package Components |
Metal |
| Forward Current |
50 mA |
| Continuous Forward Current |
75 mA |
| Forward Voltage |
1.6 V |
| Reverse Breakdown Voltage |
3 V |
| Output Wavelength |
935 nm |
| Spectral Bandwidth |
50 nm |
| Spectral Shift With Temperature |
0.3 nm/°C |
| Rise and Fall Time |
0.7 µs |
| Power Dissipation |
125 mW |
| Operating Temperature Range |
-55 °C to 125 °C [-67 °F to 257 °F] |
| Availability |
Global |

|