|
|
|
| Actual product appearance may vary. | |
| Description |
|
SS400 Series position sensors have a thermally balanced integrated
circuit over full temperature range. The negative compensation
slope is optimized to match the negative temperature coefficient of
lower cost magnets. Bipolar,latching and unipolar magnetics are
available.
Band gap regulation provides extremely stable operation over 3.8 Vdc to 30 Vdc supply voltage range. NOTE: Interruption of power to a latching device may cause the output to change state when power is restored. If a magnetic field of sufficient strength is present, the sensor output will be in the condition dictated by the magnetic field. |
| Features | Potential Applications | ||||
|---|---|---|---|---|---|
|
|
| Product Specifications | |
|---|---|
| Product Type | Hall-Effect Digital Position Sensor IC |
| Package Quantity/Type | Available in 1,000/Bag |
| Package Style | Radial Lead IC |
| Supply Voltage | 4.5 Vdc to 24.0 Vdc |
| Output Type | Sink |
| Termination Type | PC Board |
| Magnetic Actuation Type | Bipolar Latch |
| Operating Temperature Range | -55 °C to 150°C [-67 °F to 302 °F] |
| Storage Temperature | -65 °C to 160 °C [-85 °F to 320 °F] |
| Output Voltage | 0.4 Vdc max. |
| Switching Time Rise (10 % to 90 %) | 1.5 µs max. |
| Switching Time Fall (90 % to 10 %) | 1.5 µs max. |
| Availability | Global |
| Supply Current (max. @ 25 °C) | 8.7 mA |
| Output Current (max.) | 10 mA |
| Operate Point @ 25 °C | 15.0 mT [150 G] max. |
| Release Point @ 25 °C | -15.0 mT [-150 G] min. |
| Leakage Current max. | 10 µA |
| Series Name | SS46 |