|
|
|
| Actual product appearance may vary. | |
| Description |
|
SS490 Series MRL (Miniature Ratiometric Linear) sensors have a
ratiometric output voltage, set by the supply voltage. It varies in
proportion to the strength of the magnetic field.
A new Hall effect integrated circuit chip provides increased temperature stability and sensitivity. Laser trimmed thin film resistors on the chip provide high accuracy and temperature compensation to reduce null and gain shift over temperature. The quad Hall sensing element minimizes the effects of mechanical or thermal stress on the output. The positive temperature coefficient of the sensitivity helps compensate for the negative temperature coefficients of low cost magnets, providing a robust design over a wide temperature range. NOTE: Products ordered in bulk packaging (plastic bags) may not have perfectly straight leads as a result of normal handling and shipping operations. Please order tape packaging option for applications with critical lead straightness requirements. |
| Features | Potential Applications | ||||
|---|---|---|---|---|---|
|
|
| Product Specifications | |
|---|---|
| Product Type | Hall-Effect Digital Position Sensor IC |
| Package Quantity/Type | Available in 1,000/Bag |
| Package Style | Radial Lead IC |
| Supply Voltage | 4.5 Vdc to 10.5 Vdc |
| Output Type | Sink/Source |
| Termination Type | PC Board |
| Magnetic Actuation Type | Ratiometric |
| Operating Temperature Range | -40 °C to 150 °C [-40 °F to 302 °F] |
| Storage Temperature | -55 °C to 165 °C [-67 °F to 329 °F] |
| Output Voltage | 0.2 Vdc to (Vs - 0.2 Vdc) typ., 0.4 Vdc to (Vs - 0.4 Vdc) min. |
| Linearity (% of Span) | -1.0 % typ. |
| Output Voltage Span (min.) | 0.4 Vdc to (Vs - 0.4 Vdc) |
| Availability | Global |
| Supply Current (max. @ 25 °C) | 8.7 mA @ 5 Vdc |
| Sensitivity @ 25 °C | 3.125 mV ± 0.156 mV/G |
| Output Voltage Swing (Negative G) | 0.4 Vdc |
| Output Voltage Swing (Positive G) | Vs - 0.4 Vdc |
| Temperature_Error_25_Null_Shift_2 | ± 0.07 |
| Temperature_Error_25 Sensitivity_1 | -0.02 min., 0.06 max. |
| Output_Current_Typical_Source_45 | 1.5 mA |
| Output_Current_Minimum_Source_45 | 1 mA |
| Output_Current_Minimum_Sink_45 | 0.6 mA |
| Output_Current_Minimum_Sink_5 | 1 mA |
| Magnetic Range (typ.) | -67 mT to 67 mT [-670 G to 670 G] |
| Magnetic Range (min.) | -60 mT to 60 mT [-600 G to 600 G] |
| Output Voltage Span (typ.) | 0.2 Vdc to (Vs - 0.2 Vdc) |
| Null (Output @ 0 G) | 2.50 Vdc ± 0.100 Vdc |
| Response Time (µs) | 3 µs |
| Series Name | SS490 |