Honeywell Sensing and Control

 
 

SS495A1

 


SS490 Series High Accuracy Miniature Ratiometric Linear Hall-Effect Sensor; radial lead IC package

Actual product appearance may vary.
 

Description
SS490 Series MRL (Miniature Ratiometric Linear) sensors have a ratiometric output voltage, set by the supply voltage. It varies in proportion to the strength of the magnetic field.

A new Hall effect integrated circuit chip provides increased temperature stability and sensitivity. Laser trimmed thin film resistors on the chip provide high accuracy and temperature compensation to reduce null and gain shift over temperature. The quad Hall sensing element minimizes the effects of mechanical or thermal stress on the output. The positive temperature coefficient of the sensitivity helps compensate for the negative temperature coefficients of low cost magnets, providing a robust design over a wide temperature range.

NOTE: Products ordered in bulk packaging (plastic bags) may not have perfectly straight leads as a result of normal handling and shipping operations. Please order tape packaging option for applications with critical lead straightness requirements.

Features Potential Applications
Features
  • Small size
  • Low power consumption
  • Single current sinking or current sourcing linear output
  • Built-in thin-film resistors - laser trimmed for precise sensitivity and temperature compensation
  • Rail-to-rail operation provides more useable signal for higher accuracy
  • Responds to either positive or negative gauss
  • Quad Hall sensing element for stable output)
Potential Applications
  • Current sensing
  • Motor control
  • Position sensing
  • Magnetic code reading
  • Rotary encoder
  • Ferrous metal detector
  • Vibration sensing
  • Liquid level sensing
  • Weight sensing
Product Specifications
Product Type Hall-Effect Digital Position Sensor IC
Package Quantity/Type Available in 1,000/Bag
Package Style Radial Lead IC
Supply Voltage 4.5 Vdc to 10.5 Vdc
Output Type Sink/Source
Termination Type PC Board
Magnetic Actuation Type Ratiometric
Operating Temperature Range -40 °C to 150 °C [-40 °F to 302 °F]
Storage Temperature -55 °C to 165 °C [-67 °F to 329 °F]
Output Voltage 0.2 Vdc to (Vs - 0.2 Vdc) typ., 0.4 Vdc to (Vs - 0.4 Vdc) min.
Linearity (% of Span) -1.0 % typ.
Output Voltage Span (min.) 0.4 Vdc to (Vs - 0.4 Vdc)
Availability Global
Supply Current (max. @ 25 °C) 8.7 mA @ 5 Vdc
Sensitivity @ 25 °C 3.125 mV ± 0.094 mV/G
Output Voltage Swing (Negative G) 0.4 Vdc
Output Voltage Swing (Positive G) Vs - 0.4 Vdc
Temperature_Error_25_Null_Shift_2 ± 0.04
Temperature_Error_25 Sensitivity_1 -0.01 min., 0.05 max.
Output_Current_Typical_Source_45 1.5 mA
Output_Current_Minimum_Source_45 1 mA
Output_Current_Minimum_Sink_45 0.6 mA
Output_Current_Minimum_Sink_5 1 mA
Magnetic Range (typ.) -67 mT to 67 mT [-670 G to 670 G]
Magnetic Range (min.) -60 mT to 60 mT [-600 G to 600 G]
Output Voltage Span (typ.) 0.2 Vdc to (Vs - 0.2 Vdc)
Null (Output @ 0 G) 2.50 Vdc ± 0.075 Vdc
Response Time (µs) 3 µs
Series Name SS490