Honeywell Sensing and Control

 
 

SS461A

 


SS400 Series Latching Hall-Effect Digital Position Sensor; radial lead IC package

Actual product appearance may vary.
 

Description
SS400 Series position sensors have a thermally balanced integrated circuit over full temperature range. The negative compensation slope is optimized to match the negative temperature coefficient of lower cost magnets. Bipolar,latching and unipolar magnetics are available.

Band gap regulation provides extremely stable operation over 3.8 Vdc to 30 Vdc supply voltage range.

NOTE: Interruption of power to a latching device may cause the output to change state when power is restored. If a magnetic field of sufficient strength is present, the sensor output will be in the condition dictated by the magnetic field.

Features Potential Applications
Features
  • Digital current sinking output
  • Quad-Hall design virtually eliminates mechanical stress effects
  • Temperature compensated magnetics
  • Operate/release points can be customized
  • High output current capability
  • Operate/release points symmetrical around zero gauss (bipolar/latch)
  • Package material: Plaskon 3300H
  • Surface mount version available: SS400-S (with cut and formed leads)
Potential Applications
  • Speed and RPM sensor
  • Brushless DC motor commutation
  • Motor and fan control
  • Magnetic encoding
  • Tachometer, counter pickup
  • Disc speed, tape rotation sensing
  • Flow-rate sensing
Product Specifications
Product Type Hall-Effect Digital Position Sensor IC
Package Quantity/Type Available in 1,000/Bag
Package Style Radial Lead IC
Supply Voltage 3.8 Vdc to 30.0 Vdc
Output Type Sink
Termination Type PC Board
Magnetic Actuation Type Bipolar Latch
Operating Temperature Range -40 °C to 150 °C [-40 °F to 302 °F]
Storage Temperature -65 °C to 160 °C [-85 °F to 320 °F]
Output Voltage 0.4 Vdc max.
Switching Time Rise (10 % to 90 %) 1.5 µs max.
Switching Time Fall (90 % to 10 %) 1.5 µs max.
Availability Global
Supply Current (max. @ 25 °C) 10 mA
Output Current (max.) 20 mA
Operate Point @ 25 °C 8.5 mT [85 G] max.
Release Point @ 25 °C -8.5 mT [-85 G] min.
Leakage Current max. 10 µA
Differential 5.0 mT [50 G] min.
Series Name SS400