Honeywell Sensing and Control

 
 

BZ-2RDT

 Premium Large Basic Switches


BZ Series Standard Basic Switch, Single Pole Double Throw Circuitry, 15 A at 250 Vac, Overtravel Plunger Actuator, 2,5 N - 3,61 N [9 oz - 13 oz] Operating Force, Silver Contacts, Screw Termination, CE, CSA, DEMKO,

Actual product appearance may vary.
 

Description
MICRO SWITCH™ BZ/BA Series standard basic switches are used for simple or precision on/off application needs.

Features Potential Applications
Features
  • Accepted world-wide standard "Large Basic" switch
  • Low operating force and differential travel
  • Long mechanical life up to 20,000,000 cycles at 95% survival
  • Elongated mounting hole for easier, more accurate mounting
  • Current rating ranges from 15 A to 25 A
  • Choice of actuation, termination and operating characteristics
Potential Applications
  • Irrigation systems
  • Semi-trailer trucks
  • Timing devices
  • Office equipment
  • Test instruments
  • Medical/dental equipment
  • HVAC equipment
  • Manually operated devices
  • Valves
Product Specifications
Switch Type MICRO SWITCH™ Standard 25,4 mm H x 17,8 mm W x 50,8 mm L [1.0 in H x 0.7 in W x 2.0 in L]
Sealed No
Ampere Rating 15 A
Circuitry SPDT
Actuator Overtravel Plunger
Termination Screw
Operating Temperature -55 °C to 85 °C [-67 °F to 185 °F]
Voltage 250 Vac
Contact Type Silver
Operating Force (OF) 3,61 N to 5,28 N [13.0 oz to 19.0 oz] max.
Release Force 1,11 N [4.0 oz] min.
Pretravel (PT) 0,38 mm [0.015 in] max.
Overtravel (OT) 1,52 mm [0.060 in] min.
Differential Travel (DT) 0,01 mm to 0,05 mm [0.0004 in to 0.0020 in]
Operating Position (OP) 21,21 mm ±0,51 mm [0.835 in ±0.020 in]
Material Plastic
Housing Material General Purpose Phenolic
High Temperature 204 °C [400 °F]
Agency Approvals and Standards UL, CSA, CE, DEMKO
Mounting Screw Size 3,53 mm [0.139 in]
Mounting Centers 25,4 mm [1 in]
Tightening Torque 0,33 N m [3.0 in lb]
Weight 28,6 g [0.063 lb]
Package Height 24,1 mm [0.95 in]
Package Width 17,5 mm [0.69 in]
Package Length 49,3 mm [1.94 in]
Recommended For Added overtravel, for manual operation and slow 20 ° max. cam rise
Comment CE: 61058-1; UL: E12252; CSA: LR41370
Availability Global
UNSPSC Code 30211905
UNSPSC Commodity 30211905 Snap switches
Series Name BZ/BA/WA/YZ