|
|
| Actual product appearance may vary. | |
| Description |
| The LLE series of enhanced liquid level sensor uses a photo-transistor trigger which provides a digital output that denotes the presence or absence of liquid. This series incorporates reverse polarity, over voltage, short circuit and transient protection. |
| Features | Potential Applications | ||||
|---|---|---|---|---|---|
|
|
| Product Specifications | |
|---|---|
| Sensor Type | Enhanced Sensor |
| Operating Temperature | -25 °C to 80 °C [-13 °F to 176 °F] |
| Storage Temperature | -30 °C to 85 °C [-22 °F to 185 °F] |
| Housing Material | Polysulphone |
| Housing Type | Type 1 |
| Supply Voltage | 5.0 Vdc to 12.0 Vdc |
| Output Type | High in air |
| Application Type | Variable |
| Termination Type | 250 mm lead wires |
| Seal Washer | Nitrile rubber |
| Stainless Steel Nut | Yes |
| Dome Dimension | 3,5 mm radius |
| Thread Dimension | M12 x 1 x 8g |
| Hex Dimension | 19 mm [0.75 in] |
| Pressure Range | 0 to 5 bar |
| Supply Current | 15 mA nom. |
| Output Current Sinking | 10 mA max. @ 25 °C |
| Repeatability | 1 mm [0.04 in] |
| Hysteresis | 2 mm [0.08 in] |
| Response Time - Rising Liquid | 50 µs |
| Response Time - Falling Liquid | 1 s max. (in ethanol) |
| Availability | Global |
| Accessories | 41001458001W |
| Comment | Enhanced device incorporating circuit protection. |
| UNSPSC Code | 411121 |
| UNSPSC Commodity | 411121 Transducers |
| Series Name | LLE |