|
|
| Actual product appearance may vary. | |
| Description |
|
In-Line Flow Measurement AWM5000 Series Microbridge Mass Airflow Sensors feature a Venturi type flow housing. They measure flow as high as 20 standard liters per minute (SLPM) while inducing a maximum pressure drop of 2.25" H2O. The microbridge chip is in direct contact with the flow stream, greatly reducing error possibilities due to orifice or bypass channel clogging.
Rugged, Versatile Package
On-board Signal Conditioning |
| CAUTION PRODUCT DAMAGE AWM Series Microbridge Mass Airflow Sensors are not designed to sense liquid flow and will be damaged by liquid flow through the sensor. Failure to comply with these instructions could result in product damage. |
| Features | Potential Applications | ||||
|---|---|---|---|---|---|
|
|
| Product Specifications | |
|---|---|
| Signal Conditioning | Amplified |
| Flow/Pressure Range | 0 SLPM to 20.0 SLPM |
| Output Voltage at Trim Point | 5.0 Vdc @ 20 SLPM |
| Port Style | 1/4 in - 18 NPT |
| Series Name | AWM5000 |
| Null Shift over Temperature | ±0.050 Vdc typ., ±0.20 Vdc max. |
| Output Shift over Temperature | ±7 % Reading |
| Flow Rate Change | 5.0 SLPM/s |
| Repeatability | ±0.50 % Reading |
| Null Offset | 0.95 Vdc min., 1 Vdc typ., 1.05 Vdc max. |
| Response Time | 60 ms max. |
| Supply Voltage | 8.0 Vdc min., 10.0 Vdc typ., 15.0 Vdc max. |
| Common Mode Pressure | 50 psi |
| Power Consumption | 100 mW max. |
| Operating Temperature | -20 °C to 70 °C [-4 °F to 158 °F] |
| Storage Temperature | -20 °C to 70 °C [-4 °F to 158 °F] |
| Media Compatibility | Dry gas only |
| Weight | 60 g |
| Shock | 100 g peak 6 ms half-sine (3 drops, each direction of 3 axes) |
| Availability | Global |
| Comment | Nitrogen calibration gas. This calibration is identical to using oxygen or air as calibration gas. |
| UNSPSC Code | 411121 |
| UNSPSC Commodity | 411121 Transducers |