Honeywell Sensing and Control

 
 

AWM3150V

 Airflow Sensors


Airflow Sensor, Signal Conditioning: Amplified; Flow/Pressure Range: + 30.0 sccm; Port Style: Straight

Actual product appearance may vary.
 

Description
Like the AWM2000 Series, the dual Wheatstone bridges control airflow measurement. The AWM3000 Series is amplified; therefore, it can be used to increase the gain and to introduce voltage offsets to the sensor output. The heater control circuit and the sensing bridge supply circuit are on board the package.

CAUTION
PRODUCT DAMAGE
AWM Series Microbridge Mass Airflow Sensors are not designed to sense liquid flow and will be damaged by liquid flow through the sensor.
Failure to comply with these instructions could result in product damage.

Features Potential Applications
Features
  • Laser trimmed for improved sensor interchangeability
  • Flow sensing up to 1.0 SLPM
  • Low differential pressure sensing
Potential Applications
  • Damper control for heating, ventilation, and air conditioning systems
  • Gas analyzers
  • Low vacuum control
  • Process control
  • Medical respirators and ventilators
  • Oxygen concentrators
  • Leak detection equipment
  • Vent hoods
  • Anesthesia control
  • Gas metering
  • Gas chromatography
Product Specifications
Signal Conditioning Amplified
Flow/Pressure Range 30.0 sccm
Output Voltage at Trim Point 3.4 Vdc @ 25 sccm
Port Style Straight
Series Name AWM3000
Null Shift over Temperature ±100 mV dc
Output Shift over Temperature ±5 % Reading
Flow Rate Change 5.0 SLPM/s
Repeatability ±1 % Reading
Null Offset 1 Vdc ±0.10 Vdc
Response Time 1 ms typ., 3 ms max.
Supply Voltage 8.0 Vdc min., 10.0 Vdc typ., 15.0 Vdc max.
Common Mode Pressure 25 psi
Power Consumption 50 mW typ., 60 mW max.
Operating Temperature -25 °C to 85 °C [-13 °F to 185 °F]
Storage Temperature -40 °C to 90 °C [-40 °F to 194 °F]
Media Compatibility Dry gas only
Weight 10.8 g
Shock 100 g peak (5 drops, 6 axes)
Availability Global
UNSPSC Code 411121
UNSPSC Commodity 411121 Transducers