|
Airflow Sensor, Signal Conditioning: Unamplified (mV); Flow/Pressure Range: ±1000 sccm (1.0 SLPM); Port Style: Straight
|
| Actual product appearance may vary. |
| |
|
Description
|
|
The AWM2000 Series microbridge mass airflow sensor is a passive device comprised of two Wheatstone bridges.
The heater control circuit is required for operation per specifications.
The sensing bridge supply circuit is also required for operation per specifications.
These two circuits are not on board the package and must be supplied in the application.
The differential amplifier is a useful interface for the sensing bridge.
It can be used to introduce gain and to voltage offsets to the sensor output.
|
CAUTION
PRODUCT DAMAGE
AWM Series Microbridge Mass Airflow Sensors are not designed to sense liquid flow and
will be damaged by liquid flow through the sensor. Failure to comply with these instructions could result in product damage.
|
| Features |
Potential Applications |
|
Features
|
- Bidirectional sensing capability
- Actual mass air flow sensing
- Low differential pressure sensing
|
|
|
|
- Damper control for heating, ventilation, and air conditioning systems
- Gas analyzers
- Low vacuum control
- Process control
- Medical respirators and ventilators
- Oxygen concentrators
- Leak detection equipment
- Vent hoods
- Anesthesia control
- Gas metering
- Gas chromatography
|
|
| Product Specifications |
| Signal Conditioning |
Unamplified (mV) |
| Flow/Pressure Range |
±1000 sccm (1 SLPM) |
| Output Voltage at Trim Point |
50.0 mV dc @ 650 sccm |
| Port Style |
Straight |
| Series Name |
AWM2000 |
| Null Shift over Temperature |
±0.20 mV dc |
| Output Shift over Temperature |
±5% Reading |
| Flow Rate Change |
5.0 SLPM/s |
| Repeatability |
±1 % Reading |
| Null Offset |
±1 mV dc |
| Response Time |
1 ms typ., 3 ms max. |
| Supply Voltage |
8.0 Vdc min., 10.0 Vdc typ., 15.0 Vdc max. |
| Common Mode Pressure |
25 psi |
| Power Consumption |
30 mW typ., 50 mW max. |
| Operating Temperature |
-25 °C to 85 °C [-13 °F to 185 °F] |
| Storage Temperature |
-40 °C to 90 °C [-40 °F to 194 °F] |
| Media Compatibility |
Dry gas only |
| Sensor Resistance |
5.0 kOhm |
| Sensor Current |
0.6 mA max. |
| Weight |
10.8 g |
| Shock |
100 g peak (5 drops, 6 axes) |
| Availability |
Global |
| UNSPSC Code |
411121 |
| UNSPSC Commodity |
411121 Transducers |

|