Honeywell Sensing and Control

 
 

510E1A48F204PB

 


510 Series Encoder, Mechanical 4 pulse/rev/channel 2-bit Gray code

Actual product appearance may vary.
 

Description
The 510 Series controls are manually operated, rotary, mechanical encoders that provide a two-bit gray code for relative reference applications and a four-bit gray code for absolute electrical reference applications. The "L" channel leads the "R" channel by 90 deg. electrically in the Clockwise position. It features continuous electrical travel and has a rotational life of more than 100,000 shaft revolutions with a positive detent feel.

This series is relatively small in size measuring 21,08 mm [0.83 in] - square by 8.71 mm [0.343 in] - deep. They are commonly used in limited-space panel-mounted applications where the need for costly, front-panel displays can be completely eliminated. Digital gray-code outputs eliminate the need for A/D converters.

Features Potential Applications
Features
  • Cost effective, eliminates need for A/D converters
  • High resolution up to 36 positions
  • Stability from -40 °C to 105 °C [-40 °F to 221 °F]
  • Horizontal and vertical mounting
Potential Applications
  • Level control
  • Cursor control
  • Frequency control
  • Temperature control
  • Time Control
  • Position sensing
Product Specifications
Encoder Type Mechanical
Pulse Per Revolution 4 cycles/rev
Detents 16
Pulse 1/4 cycle per detent
Dome Switch No
Output 2-bit gray code, Channel L leads Channel R by 90° electrically in clockwise direction
Contact resistance 5 Ohm
Open Resistance 100 kOhm
Contact Rating 28 Vdc max at 250 mA
Jitter (Bounce) 5 ms/cycle at 15 RPM
Dielectric Withstanding Voltage 1000 Vac at sea level
Electrical Travel Continuous
Operating Speed 50 RPM
Operating Torque 0,0216 N m to 0,036 N m [3.0 oz in to 5.0 oz in]
Panel Mounting Torque 1,13 N m [7.0 lb] max.
Body Size (Single Module) 21,1 mm [0.83 in] square, ±0,127 mm [0.005 in]
Terminals PC terminals straight Type B-110 (Horizontal mount)
Housing Type Molded thermoplastic
Mechanical Travel Continuous
Rotational Life 100,000 detented cycles at rated load typical (1 cycle=720 degrees)
Shaft Pull Force 4,536 kg [10 lb]
Shaft Side Load Force 1.13 N m [7 lb in] max.
Shaft Material Plastic
Shaft Diameter 6,35 mm [0.25 in]
Shaft Length 19,05 mm [0.75 in]
Bushing Material Plastic
Bushing Diameter 9,53 mm [0.375 in] x 32 NEF-2A
Bushing Length 6,35 mm [0.25 in]
Operating Temperature -40 °C to 105 °C [-40 °F to 221 °F]
Storage Temperature -55 °C to 120 °C [-67 °F to 248 °F]
Humidity 90% RH at 25 °C [77 °F] Insulation resistance 1 MOhm max.; Per MIL-STD 202, Methiod106C
Shock Per MIL-STD-202; method 213, Condition G
Series Name 510
Availability Global
UNSPSC Code 30211929
UNSPSC Commodity 30211929 Encoders