Honeywell Sensing and Control

 
 

TD4A

 Discrete RTD Sensors


TD Series liquid temperature sensor, anodized aluminum housing, leadwires

Actual product appearance may vary.
 

Description
TD Series temperature sensors from Honeywell respond rapidly to temperature changes, and are accurate to ± 0.7 °C at 20 °C - completely interchangeable without recalibration. They are RTD (resistance temperature detector) sensors, and provide 8 Ohm/°C sensitivity, with inherently near linear outputs.

The sensing element is a silicon chip with a thin film resistive network pattern. The chips are individually laser trimmed to provide 2000 Ohm nominal resistance at room temperature (20 °C).
TD4A Liquid temperature sensor
TD4A liquid temperature sensor is a two terminal threaded anodized aluminum housing. The environmentally sealed liquid temperature sensors are designed for simplicity of installation, such as in the side of a truck. TD4A sensors are not designed for total immersion.
TD5A Miniature temperature sensor
The TD5A is a subminiature temperature sensor with three leads (The center is not connected).

Features Potential Applications
Features
  • Interchangeable without sensor-to-sensor recalibration
  • Very small thermal mass for fast response
  • Air or liquid temperature sensing
  • Linear temperature sensitivity
  • Proven thin film processing reliability
  • Low cost
  • Long term stability
  • 2000 Ohm nominal resistance at 20 °C
Potential Applications
  • HVAC: room, duct and refrigerant temperature
  • Motors: overload protection
  • Electronic circuits: semiconductor protection
  • Process control: temperature regulation
  • Automotive: air or oil temperature
  • Appliances: cooking temperature
Product Specifications
Termination Leadwires
Termination Material 152,4 mm [6.0 in] leadwires
Availability Global
Sensor Type 2000 Ohm silicon RTD
Package Type Aluminum case (threaded)
Temperature Sensing Range -40 °C to 150 °C [-40 °F to 302 °F]
Linearity (% of Full Scale) ±0.15% typ. -55 °C to 150 °C [58 °F to 302 °F]
Supply Voltage 10.0 Vdc
Supply Current 1 mA typ., 2 mA max.
Series Name TD
Construction Aluminum housing, silicon chip
UNSPSC Code 411121
UNSPSC Commodity 411121 Transducers