Honeywell Sensing and Control

 

Products

MICRO SWITCH™ Limit Switches Line Guide

MICRO SWITCH™ Limit Switches

Limitless leadership. Available with a variety of actuators, electrical specifications, terminations, circuitries and sealing ratings, Honeywell Sensing and Control's (S&C) limit switches offer superior flexibility and performance. These precision snap-action switches — sealed in rugged housings — are used to detect presence or absence in areas where physical contact is allowed.

And Honeywell S&C delivers all the benefits your applications demand:

  • Reliability, repeatability, accuracy
  • Impressive breadth of product offerings
  • Tested-tough, for industrial machinery
  • Supreme performance, through superior application understanding
  • Withstanding shock, vibration, washdowns and outdoor environments
Unsure which product to select? Use Narrow your Search on the left.

MICRO SWITCH™ global limit switches

Global Limit Switches
  • 4 series meet IEC standards for global acceptance
  • Miniature and Standard footprints
  • Choice of plastic, metal, and three conduit options
  • Variety of mounting, head styles, switching characteristics
  • Available with galvanically isolated contacts for controlling separate circuits
Displaying 1-2 of 4
MICRO SWITCH™ global limit switches GLA Series MICRO SWITCH™ GLA Series
Find Product
GLS Miniature Series (GLD, GLC, GLE) MICRO SWITCH™ GLS Miniature Series (GLD, GLC, GLE)
Find Product
91MCE Series MICRO SWITCH™ 91MCE Series
Find Product
SZL-VL Series MICRO SWITCH™ SZL-VL Series
Find Product
Housing type EN 50041 EN50041/47    
Sealing IP67; NEMA 1, 3, 4, 12, 13 IP66; metal: NEMA 1, 4, 12, 13
plastic: NEMA 1, 12, 13
IP67, NEMA 1, 4, 12, 13 IP64
Housing material zinc die-cast plastic, zinc die-cast zinc die-cast zinc die-cast/plastic
Actuators/levers side rotary, top plunger, top roller, wobble side rotary, top plunger, top roller, wobble side rotary, top/roller plunger, panel mount actuators side rotary, top plunger, wobble, wobble cat whisker
Termination 0.5 in 14NPT conduit, 20 mm, PG13.5 0.5 in - 14NPT conduit, 20 mm, PG13.5 4-pin M12 connector, side exit cable, bottom exit cable cable gland
Approvals UL, CSA, CE UL, CSA, CE cULus, CE, CCC UL, cUL, CE
Circuitry SPDT snap action DB, SPDT slow action BBM/MBB, DPDT snap action DB, 2NO and 2NC SPDT snap action DB, SPDT slow action BBM/MBB, DPDT snap action DB, 2NO and 2NC 1NO 1NC DO snap action, 1NC 1NO slow action: BBM 1NC 1NO SPDT; double break
Contacts silver, gold silver, gold silver gold-plated silver
Amp rating 10 A (thermal) 10 A (thermal) 10 A (thermal) 5.0 A

MICRO SWITCH™ heavy-duty limit switches

Heavy-Duty Limit Switches
  • 3 series offer rugged, die-cast body and epoxy coating
  • Sealed to NEMA 1, 3, 4, 4X, 6, 6P, 12, 13 and NEMA IP65/66/67
  • Type 316 case stainless steel body available
  • Multiple mounting and actuator options
  • Boss-and-socket head design for secure head-to-body retention
  • All-metal drive train
  • UL, CSA, CE, CCC approvals
Displaying 1-2 of 3
MICRO SWITCH™ heavy-duty limit switches HDLS Standard Series MICRO SWITCH™ HDLS Standard Series
Find Product
HDLS Stainless Steel Series MICRO SWITCH™ HDLS Stainless Steel Series
Find Product
HDLS Fully Potted Series MICRO SWITCH™ HDLS Fully Potted Series
Find Product
Housing type HDLS plug-in stainless steel non plug-in HDLS non plug-in
Sealing NEMA 1, 3, 4, 4X, 6, 6P, 12, 13 NEMA 1, 3, 3R, 4, 4X, 6, 6P, 12, 13 NEMA 1, 3, 4, 6, 6P, 12, 13
Housing material zinc die-castv stainless steel zinc die-cast
Actuators/levers Top rotary, top plunger, side rotary, side plunger, wobble side rotary, side plunger, top plunger top plunger, top roller, top rotary, side rotary, side plunger, side rotary, wobble
Termination 0.5 in/0.75 in - 14NPT conduit; 2 mm & 20 mm conduit; 12 ft cable; 4, 5, and 9-pin mini-connector; PG13,5; manifold mounting 0.5 in - 14NPT conduit; 0.75 in - 14NPT conduit; cable (various lengths) cable (various lengths); 4-pin, 5-pin, 9-pin, 20-pin mini-connector
Approvals UL, CSA, CE, CCC UL, CSA, CE, CCC UL, CSA, CE, CCC
Circuitry 1NC 1NO SPDT, 1NC direct acting, 2NC 2NO DPDT, 2NC 2NO DPDT sequen. 1NC 1NO SPDT, 1NC direct acting, 2NC 2NO DPDT 1NC 1NO SPDT, 2NC 2NO DPDT
Contacts silver, gold silver, gold silver, gold
Amp rating 10 A (thermal) 10 A (thermal) 10 A (thermal)

MICRO SWITCH™ medium-duty limit switches

Medium-Duty Limit Switches
  • 4 series with small metal or package size
  • Wide choice of heads, actuators, operating characteristics
  • Designed with direct acting contacts
  • Pre-leaded or various quick-connect terminations for design flexibility
  • Boot seal versions meet NEMA requirements.
  • UL/CSA approved listings offered
Displaying 1-2 of 4
MICRO SWITCH™ medium-duty limit switches 14CE/914CE Series MICRO SWITCH™ 14CE/914CE Series
Find Product
LS Series MICRO SWITCH™ LS Series
Find Product
BZE6/V6 Series MICRO SWITCH™ BZE6/V6 Series
Find Product
SL1 Series MICRO SWITCH™ SL1 Series
Find Product
Housing type compact/non-plug in; plug in split housing, side mount
split housing, flange mount
Sealing IP65, IP66; NEMA 1, 3, 4, 6, 6P, 12, 13 NEMA 1, 3, 4, 6, 13 NEMA 1, 3, 4, 12 IP67; NEMA 3, 4, 13
Housing material zinc die-cast zinc die-cast zinc die-cast zinc die-cast
Actuators/levers side rotary, top plunger, roller, pushbutton, wobble side rotary, roller arm top plunger, maint. with reset plunger, lever actuated, wobble top plunger, roller arm
Termination cable, micro-connector 0.5 in - 14NPT conduit; mini-connector 0.5 in - 14NPT (or NPSM) conduit; mini-connector, cable cable gland
Approvals 14CE: ENEC; 914CE: UL, CSA UL, CSA UL, CSA, CE UL, CSA
Circuitry SPDT, SPSTNC, SPDTMBB, SPDTBBM SPDT double break, DPDT double break SPDT, DPDT SPDT
Contacts silver, gold silver, gold silver silver, gold
Amp rating 5 A (thermal) 10 A 10 A or 15 A 5 A

speciality limit switches

Medium-Duty Limit Switches
  • Door interlock designed for use with swing style doors on elevators, vertical lifts and dumbwaiters
  • Compliant to ASME A17.1 and UL 104
  • Manual override for easy actuation without user hazard
  • Two separate mechanical actions to indicate door closure
  • Pre-leaded or various quick-connect terminations for design flexibility
  • Metal key
  • Internal solenoid control
Displaying 1-1 of 1
Residential Door Interlock 14CE/914CE Series RDI Series
Find Product
Approvals compliant to ASME A17.1 and UL 104
Voltage 24 Vdc, 24 Vac
Connection terminal strip or cat 5 available
Measurements
(H x W x D)
247,65 mm x 51,44 mm x 49,23 mm
[9.75 in x 2.025 in x 1.938 in]
Features two seperate mechanisms to indicate door closure; metal key; internal solenoid