Honeywell Sensing and Control

 

Other links found:


modify your search

Number of results 2

show/hide
ProductsTruStability™ SSC
 
Too many results? Use Narrow your Search on the left.
Displaying 1 to 2 (of 2 items)
SSCMANN001PGAA5

TruStability™ Silicon Pressure Sensors: SSC Series - Standard Accuracy, Surface Mount, 0 psi to 1 psi Pressure Range, Gage, Axial Single Pressure Port, 12-bit analog output, ±2 % Total Error Band

SSCSANN001BGAA5

TruStability™ Silicon Pressure Sensors: SSC Series - Standard Accuracy, SIP, 0 bar to 1 bar Pressure Range, Gage, Axial Single Pressure Port, 12-bit analog output

Displaying 1 to 2 (of 2 items)