Honeywell Sensing and Control

 

Other links found:


modify your search

Number of results 3

show/hide
ProductsTruStability™ HSC
 
Too many results? Use Narrow your Search on the left.
Displaying 1 to 3 (of 3 items)
HSCMRNN001BG2A5

TruStability™ Silicon Pressure Sensors: HSC Series - High Accuracy, Surface Mount, 0 bar to 1 bar Pressure Range, Gage, Radial Single Pressure Port, I2C digital output, ±1 % Total Error Band

HSCMRNN001BGAA5

TruStability™ Silicon Pressure Sensors: HSC Series - High Accuracy, Surface Mount, 0 bar to 1 bar Pressure Range, Gage, Radial Single Pressure Port, 12-bit analog output, ±1 % Total Error Band

HSCMRNN001PG2A3

TruStability™ Silicon Pressure Sensors: HSC Series - High Accuracy, Surface Mount, 0 psi to 1 psi Pressure Range, Gage, Radial Single Pressure Port, I2C digital output, ±1 % Total Error Band

Displaying 1 to 3 (of 3 items)