modify your search
Number of results 404
| show/hide | ![]() | |
| Products | MICRO SWITCHâ„¢ Sealed and High Accuracy Switches | |
| 102HS1 HS Series Hermetically Sealed Basic Switch, Single Pole Double Throw Circuitry, 1 A at 125 Vac, Integral Lever Actuator, Screw Termination |
Engineering Drawing | |
| 109HM1 HM Series Hermetically Sealed Basic Switch, Single Pole Double Throw Circuitry, 0.5 A at 28 Vdc, Integral Lever Actuator, Solder Termination |
Engineering Drawing | |
| 111AT2 AT Series Toggle Switch, 2 pole, 2 position, Screw terminal, Locking Lever |
Engineering Drawing | |
| 111AT23 AT Series Toggle Switch, 2 pole, 3 position, Screw terminal, Locking Lever |
Engineering Drawing | |
| 111AT25 AT Series Toggle Switch, 2 pole, 2 position, Screw terminal, Locking Lever |
Engineering Drawing | |
| 111AT52 AT Series Toggle Switch, 2 pole, 2 position, Screw terminal, Locking Lever |
Engineering Drawing | |
| 114HM1-2 HM Series Hermetically Sealed Basic Switch, Single Pole Double Throw Circuitry, 100 mA at 28 Vdc, Integral Lever Actuator, Leadwire Termination, |
Engineering Drawing | |
| 115AT2 AT Series Toggle Switch, 4 pole, 2 position, Screw terminal, Locking Lever |
Engineering Drawing | |
| 115AT24 AT Series Toggle Switch, 4 pole, 2 position, Screw terminal, Locking Lever |
Engineering Drawing | |
| 115AT41 AT Series Toggle Switch, 6 pole, 2 position, Screw terminal, Locking Lever |
Engineering Drawing |