Honeywell Sensing and Control

 

Other links found:


modify your search

Number of results 19

show/hide
ProductsHall-Effect Rotary Position Sensors
 
Too many results? Use Narrow your Search on the left.
Displaying 1 to 10 (of 19 items)
Results Page 1 2 Next
RPNR050DMEC3A21X

RPN Series, redundant (dual) output style, 50° (±25°) operating range, channel 1: 4 mA (left), 20 mA (right); channel 2: 0.25 Vdc (left), 4.75 Vdc (right) output signal, channel 1: 8.5 Vdc; channel 2: 5 Vdc supply voltage, ±0.35° linearity, AMP 1-1419168-1 termination, flat shaft, oval mounting hole, IP69K

Engineering Drawing
RPNR090KAAA3A11X

RPN Series, redundant (dual) output style, 90° (±45°) operating range, channel 1: 0.25 Vdc (left), 4.75 Vdc (right); channel 2: 4.75 Vdc (left), 0.25 Vdc (right) output signal, channel 1: 10 Vdc to 30 Vdc; channel 2: 10 Vdc to 30 Vdc supply voltage, ±2° linearity, AMP 1-1419168-1 termination, flat shaft, round mounting hole, IP69K

Engineering Drawing
RPNS050BB1A21X

RPN Series, single output style, 50° (±25°) operating range, 1 Vdc (left), 9 Vdc (right) output signal, 18 Vdc to 30 Vdc supply voltage, ±0.35° linearity, AMP Superseal 282087-1 termination, flat shaft, oval mounting hole, IP67

Engineering Drawing
RPNS050FA1A21X

RPN Series, single output style, 50° (±25°) operating range, 3 Vdc (left), 5 Vdc (right) output signal, 10 Vdc to 30 Vdc supply voltage, ±0.35° linearity, AMP Superseal 282087-1 termination, flat shaft, oval monting hole, IP67

Engineering Drawing
RPNS060AC1A21X

RPN Series, single output style, 60° (±30°) operating range, 4.75 Vdc (left), 0.25 Vdc (right) output signal, 5 Vdc supply voltage, ±0.6° linearity, AMP Superseal 282087-1 termination, flat shaft, oval mounting hole, IP67

Engineering Drawing
RPNS070DD1A21X

RPN Series, single output style, 70° (±35°) operating range, 4 mA (left), 20 mA (right) output signal, 8 Vdc to 30 Vdc supply voltage, ±1° linearity, AMP Superseal 282087-1 termination, flat shaft, oval mounting hole, IP67

Engineering Drawing
RPNS090AA1A11X

RPN Series, single output style, 90° (±45°) operating range, 4.75 Vdc (left), 0.25 Vdc (right) output signal, 10 Vdc to 30 Vdc supply voltage, ±2° linearity, AMP Superseal 282087-1 termination, flat shaft, round mounting hole, IP67

Engineering Drawing
RPNS090AA1B11A

RPN Series, single output style, 90° (±45°) operating range, 4.75 Vdc (left), 0.25 Vdc (right) output signal, 10 Vdc to 30 Vdc supply voltage, ±2° linearity, AMP Superseal 282087-1 termination, round shaft, round mounting hole, IP67

Engineering Drawing
RPNS090AA2A11X

RPN Series, single output style, 90° (±45°) operating range, 4.75 Vdc (left), 0.25 Vdc (right) output signal, 10 Vdc to 30 Vdc supply voltage, ±2° linearity, Deutsch DT04-3P termination, flat shaft, round mounting hole, IP67

Engineering Drawing
RPNS090AC1A21X

RPN Series, single output style, 90° (±45°) operating range, 4.75 Vdc (left), 0.25 Vdc (right) output signal, 5 Vdc supply voltage, ±2° linearity, AMP Superseal 282087-1 termination, flat shaft, oval mounting hole, IP67

Engineering Drawing
Displaying 1 to 10 (of 19 items)
Results Page 1 2 Next