Products
Turn Signals Line Guide
Expert Construction. Tailored Solutions. Honeywell turn signals are built to perfectly complement our line of industry-leading shifters, or can be mounted as independent units. A wide variety of operations are available — from wiper speeds, headlamp controls and buttons to auto-cancel options. And each mechanism is built to withstand harsh environments.
Unsure which product to select? Use Narrow your Search on the left.
turn signals
- Multi-purpose and adaptable to 38 mm, 45 mm, or 55 mm columns
- Customized buttons and twist-grip handles
- Operating voltage range of 3 V to 32 V
- Various connector options (integral packard, integral deutsch, and wire harness)
- Sealed to IP67
| Turn Signals | Find Product |
|---|---|
| Column size | 38 mm, 45 mm, 55 mm |
| Wiper speeds | 1 speed, hi/lo, intermittent |
| Lights | turn signal, head lamp switch, head lamp dimmer, flash to pass, hazard warning |
| Buttons | wash, horn |
| Connectors | integral packard, integral deutsch, wire harness |
| Auto cancel | available |
| Operating temperature range | -40°C to 85°C [-40°F to 185°F] (0 % to 95 % relative humidity) |
| Operating voltage range | 3 V to 32 V |
| Handle dead weight limit | 160 lbs [712 Newtons] |
| Solenoid load | 2 A @ 12.8 Vdc (with arc suppression) |