Honeywell Sensing and Control

 

Products

Speed Sensors Line Guide

Speed Sensors

Speed and reliability. Honeywell offers electronic speed and position sensors designed for enhanced reliability and an extended life. We use multiple technologies to detect a change in magnetic field and create an electronic signal for control system interface. These technologies offer the ability to detect speed, direction, or position of a moving ferrous metal or magnetic target. Sensing is accomplished without contacting the target, and there are no moving parts. This eliminates mechanical wear of the sensor or target. 

Honeywell offers a comprehensive line-up of Hall-effect, magnetoresistive, and variable reluctance sensors which provide electrical compatibility to most control system interfaces. We also offer a variety of sensor package types designed to enable mounting flexibility and wire harness interface compatibility. 

The Honeywell Speed and Position portfolio has been developed to support potential transportation and industrial customer application requirements.

Unsure which product to select? Use Narrow your Search on the left.

speed and direction sensors

Speed and Direction Sensors

 

  • 6 seroes contain Hall-effect and magnetoresistive technology
  • Provides true zero speed capability, direction sensing, and precise switch point measurement
  • Sensor diagnostics provide information on air gap and sensor failure for increased reliability and functionality
Displaying 1-2 of 6
speed and direction sensors 1GT Series 1GT Series
Find Product
GTN Series GTN Series
Find Product
SNDH-T Series SNDH-T Series
Find Product
SNDJ Series SNDJ Series
Find Product
LCZ Series LCZ Series
Find Product
ZH10 Series ZH10 Series
Find Product
Description single Hall-effect sensor single Hall-effect sensor dual differential Hall-effect quadraturespeed and direction sensor zero speed Hall-effect sensor,differential Hall-effect sensor,dual Hall-effect sensor single Hall-effect zero speed sensor single Hall-effect zero speed sensor
Housing - - - - stainless steel aluminum
Supply voltage range 4.5 Vdc to 26.5 Vdc (inclusive) 8 Vdc to 32 Vdc (inclusive) 4.5 Vdc to 18 Vdc 8 Vdc to 32 Vdc (inclusive) 4.5 Vdc to 26 Vdc 4 Vdc to 24 Vdc
Supply Current 20 mA 40 mA 18 mA max. 10 mA to 20 mA max. (inclusive) 20 mA 6 mA
Output type digital sinking (open collector) digital sinking (open collector) square wave square wave and one direction signal, square wave signal from NPN output transistor with 2.7 kOhm pull-up, dc coupled to supply, square wave signal from push-pull stage,dc-coupled to supply digital sinking digital sinking
Operating frequency range 0 Hz to 25 kHz (inclusive) 2 Hz to 9 kHz 1 Hz to 15 kHz 0 Hz to 15 kHz (inclusive) 0 Hz to 15 kHz 0 Hz to 15 kHz
Operating temperature range -40°C to 150°C [-40°F to 302°F] -40°C to 125°C [-40°F to 257°F] -40°C to 150°C [-40°F to 302°F] -20°C to 100°C [-4°F to 212°F] -40°C to 125°C [-40°F to 257°F] -40°C to 125°C [-40°F to 257°F]

variable reluctance speed sensors

Passive Speed Sensors

 

  • 7 series of non-contact devices
  • Provide sine wave output with voltage and frequency proportional to the speed of ferrous target
  • Wide range of products meets high output/resolution/temperature and hazardous locations
Displaying 1-2 of 7
Variable Reluctance Speed Sensors VRS General Purpose Series VRS General Purpose Series
Find Product
VRS Hazardous Location Series VRS Hazardous Location Series
Find Product
VRS High Output Series VRS High Output Series
Find Product
VRS High Resolution Series VRS High Resolution Series
Find Product
VRS High Temperature Series VRS High Temperature Series
Find Product
VRS Power Output Series VRS Power Output Series
Find Product
VRS Low-Cost Molded Series VRS Low-Cost Molded Series
Find Product
Output voltage range 8 Vp-p to 40 Vp-p (inclusive) 30 Vp-p to 60 Vp-p (inclusive) 8 Vp-p to 190 Vp-p (inclusive) 17 Vp-p to 170 Vp-p 4.7 Vp-p to 125 Vp-p (inclusive) 70 Vp-p (inclusive) 10 Vp-p to 190 Vp-p (inclusive)
Housing diameter 5/8 in, 3/8 in, 1/4 in, 10/32 in 3/4 in, 5/8 in 5/8 in, 3/8 in 5/8 in, 3/8 in 5/8 in, 3/8 in, 1/4 in 5/8 in 0.505 in, 7/16 in, 0.292 in, 1/4 in
Housing material/style stainless steel threaded or smooth stainless steel threaded stainless steel threaded or smooth stainless steel threaded stainless steel threaded stainless steel threaded plastic smooth or threaded
Termination MS3106 connector, preleaded MS3106 connector, preleaded MS3106 connector, preleaded MS3106 connector, preleaded MS3106 connector, preleaded MS3106 connector, preleaded crimp, pin, preleaded
Operating temperature range MS3106 connector, preleaded -73°C to 120°C [-100°F to 250°F] (inclusive) -55°C to 150°C [-67°F to 300°F](inclusive) -55°C to 120°C [-67°F to 250°F] -73°C to 230°C [-100°F to 450°F](inclusive) -55°C to 120°C [-67°F to 250°F] -55°C to 230°C [-67°F to 450°F] (inclusive)

speed sensor building blocks

Speed Sensor Building Blocks

 

  • 3 series based on Hall-effect and magnetoresistive technologies
  • Provide digital outputs from ferrous targets
  • Output frequency proportional to target speed
  • Range of package styles
  • Wide variety of terminations and outputs
  • Suitable for direct input to microprocessor-based control units
Displaying 1-2 of 3
Speed Sensor Building Blocks 1GP Series 1GP Series
Find Product
1GQ Series 1GQ Series
Find Product
1GM Series 1GM Series
Find Product
Description Hall-effect Hall-effect magnetoresistive
Target geometry equal slots, tooth size can vary slot size can vary, tooth size can vary complementary target
Package material metal metal plastic
Zero speed sensing no no yes
Power supply range 4.5 Vdc to 24 Vdc 5 Vdc to 26.5 Vdc 4.5 Vdc to 16 Vdc
Output digital current sinking digital current sinking digital current sinking
Operating speed up to 100 kHz up to 100 kHz up to 100 kHz
Operating temperature range -40°C to 150°C [-40°F to 302°F] -40°C to 150°C [-40°F to 302°F] -40°C to 150°C [-40°F to 302°F]