Honeywell Sensing and Control

 

Products

Pressure Switches Line Guide

Pressure Switches

Better under pressure. For years, manufacturers and operators of heavy-duty equipment have trusted Honeywell pressure and vacuum switches. They're proven under pressure, in applications constantly under attack from chemical splashes, performance spikes and other harsh environments. These switches sense a change in the pressure or vacuum, opening or closing an electrical circuit when the designated point is reached.

Honeywell offers an impressive line:

  • Compact size
  • Durable construction
  • Enhanced set point integrity
  • Customisation and modifications available
Unsure which product to select? Use Narrow your Search on the left.

pressure switches

Pressure Switches

 

  • Factory set from 0.5 psi to 3000 psi
  • Operate with a variety of materials including air, motor/transmission oils, jet fuels, and other hydrocarbons
  • Snap action switching with adjustable differential
  • Low contact resistance
  • Gold-over-silver contacts
  • Engineered with or without a dead band
Displaying 1 of 3
pressure switches 5000 Series 5000 Series
Find Product
Series III Series III
Find Product
Series V Series V
Find Product
Type direct action blade contact snap action switch snap action switch
Set point range factory set: 0.5 psi to 150 psi factory set: 1 psi to 70 psi factory set: 35 psi to 300 psi 100 psi to 3000 psi
Contacts composite-gold plate fine silver-gold plate fine silver-gold plate
Operating pressure 150 psi for 0.5 psi to 24 psi
250 psi for 25 psi to 150 psi
200 psi 300 psi (diaphragm)
3000 psi (piston)
Proof pressure 500 psi 350 psi 500 psi (diaphragm)
5000 psi (piston)
Burst pressure 750 psi for 0.5 psi to 24 psi
1250 psi for 25 psi to 150 psi
500 psi 2000 psi (diaphragm)
10000 psi (piston)
Connector 1/8-27 NPT male thread;
Piston 3/4-16 UNF
1/8-27 SAE short male thread standard (others, including metric, available) Diaphragm; 1/8-27 PTF SAE standard (others, including metric, available)
Terminals #8-32 screws, 1/4 in blade,
280 series metri-pack
8 in wire leads, 18 ga. 8 in wire leads, 18 ga.

vacuum switches

Vacuum Switches

 

  • Excellent set point integrity at extreme temperatures
  • Valuable in applications where hysteresis, fast transfer time, and low contact resistance are vital
  • Various terminations (including Metri-pak) available
  • Compatibility with a variety of fluids.
Displaying 1-2 of 2
vacuum switches 5000 Series 5000 Series
Find Product
Series III Series III
Find Product
Type direct action blade contact snap action switch
Set point range factory set: 1.1 in-Hg to 22 in-Hg factory set: 1.1 in-Hg to 22 in-Hg
Contacts 1.1 in-Hg to 22 in-Hg 2 in-Hg to 22 in-Hg; 15 in-H20 to 36 in-H20
Operating pressure composite-gold plate fine silver-gold plate
Proof pressure 30 in-Hg max. 200 psi
Burst pressure 150 psi 500 psi
Connector 1/8-27 NPT male thread standard (others, including metric, available) 1/8-27 PTF SAE short male thread standard (others, including metric, available)
Terminals #8-32 screws, 1/4 in blade, 280 series metri-pack 8 in wire leads, 18 ga.