Products
Pressure Sensors - Stainless Steel Media Isolated Line Guide
Stainless products. Steeled expertise. Honeywell Sensing and Control offers decades of experience in the stainless steel pressure transducers industry. That's why, industry-wide, our transducers are known for enhanced quality, reliability, and service.
Most Honeywell transducers take advantage of piezoresistive technology, and are fully steel media isolating with stainless steel or aerospace alloys and no internal elastometric seals. This design often makes them resistant to harsh, aggressive media and challenging environments. Additionally, long before they're shipped, our transducers are tested against critical manufacturing specifications.
Unsure which product to select? Use Narrow your Search on the left.
pressure sensors
- 15 different product series including MLH series
- Bonded strain gage technology
- Resistant to effects of shock, vibration, and hostile environments
- Absolute, gage and sealed gage
- Wide variety of pressure ranges (3 psi to 20K psi), port styles, termination types, package types, and outputs available
- Products fully compensated and tested to meet specifications before shipment
| Pressure Sensors | SA SeriesFind Product |
DG SeriesFind Product |
Eclipse SeriesFind Product |
BL SeriesFind Product |
Datamate SeriesFind Product |
XPRO SeriesFind Product |
MLH SeriesFind Product |
13mm SeriesFind Product |
19mm SeriesFind Product |
SPT SeriesFind Product |
AB/HP SeriesFind Product |
MM SeriesFind Product |
SR SeriesFind Product |
BX SeriesFind Product |
EA SeriesFind Product |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Pressure connection | 1/8-27 NPT, 3/8-24 UNF, PT-1/4 | 3/8-24 UNF | 1/8-27 NPT, G1/4 BSP | flush diaphragm | 1/8-27 NPT | 1/8-27 NPT, 3/8-24 UNF, PT-1/4 | 1/4-18 NPT, M12 x 1.5 (ISO 6149), M14 x 1.5 (ISO 6149), 3/8-24 UNF (SAE-3 O-ring boss), M18 x 1.5 (ISO 6149), 1/8 in-27 NPT, 1/2 in-20 UNF (SAE-5 O-ring boss), M10 x 1 (ISO 6149), 1/4 in SAE Female Schrader, 7/16-20 UNF (SAE-4 O-ring boss), 1/2 in NPT, 9/16-18 UNF (SAE-6 O-ring boss), PT 1/4-19 BSP Tapered Thread, G 1/4-19 (DIN 3852-2), G 1/8 with O-ring groove, M16 x 1.5 (ISO 6149), G 1/4 with O-ring groove, G 1/8 (DIN 3852-2), PT1/8-28 BSP Tapered Thread, M20 x 1.5 (ISO 6149), 1/2-20 37 Flare (SAE JIC) | ring with back support, 1/8-27 NPT, 1/4-18 NPT, 7/16 UNF | cell with body O-ring, flush mount, flush mount with flange, 1/8-27 NPT, 1/4-18 NPT, 7/16 UNF, 1/4 BSPP, Euro O-ring, 1/4 VCR (female nut) | 1/8-27 NPT, 1/4-18 NPT, 7/16-20 UNF, 1/4-19 BSPP, 1/4 VCR gland | flush diaphragm | 1/8-27 NPT, 3/8-24 UNF, G 1/8 BSP, G BSP | capsule | flush diaphragm | 1/4 tube, 1/8-27 NPT, 3/8-24 UNF |
| Measurement type | absolute, gage, sealed gage | sealed gage | gage, sealed gage | absolute, gage, sealed gage | gage, sealed gage | absolute, gage, sealed gage | gage, sealed gage | absolute, sealed gage | absolute, gage, vacuum gage | absolute, gage, sealed gage, vacuum gage pressures | sealed gage | gage | gage | gage | gage |
| Construction | wetted parts 304/306 SS housing | wetted parts 304/306 SS housing | wetted parts 304/306 SS housing | wetted parts 15-5 PH/316L SS | 300 SS | wetted parts 304/306 SS housing | all wetted parts equivalent to 300 SS | wetted parts 316 L SS | wetted parts 316 L SS | wetted parts 316 L SS housing | 316L or 15-5PH stainless steel | wetted parts, 304/306 SS housing | wetted parts 304/306 SS housing | wetted parts 304/306 SS housing | wetted parts 304/306 SS housing |
| Pressure range | 0 psi to 7000 psi (inclusive) | 0 bar to 35 bar (inclusive) 0 psi to 7100 psi (inclusive) |
0 bar to 500 bar (inclusive), 0 psi to 7100 psi (inclusive) |
0 psi to 20000 psi (inclusive) | 0 psi to 5000 psi (inclusive) | 0 psi to 7000 psi (inclusive) | 50 psi to 8000 psi (inclusive) | 0 psi to 5000 psi (inclusive) | 0 psi to 500 psi (inclusive) | 0 psi to 5000 psi (inclusive) | 0 psi to 20000 psi (inclusive) | 0 psi to 7000 psi (inclusive) | 0 psi to 2000 psi (inclusive) | 0 psi to 300 psi (inclusive) | 0 psi to 5000 psi (inclusive) |
| Output signal | 1 Vdc to 6 Vdc | 1.0 % full scale BFSL | 0.5 Vdc to 4.5 Vdc, 4 mA to 20 mA | 4 mA to 20 mA | 4 mA to 20 mA | 4 mA to 20 mA | 0.5 Vdc to 4.5 Vdc ratiometric output from 5 Vdc excitation, 4 mA to 20 mA current from 9.5 Vdc to 30 Vdc excitation, 1.0 Vdc to 6.0 Vdc regulated output from 8 Vdc to 30 Vdc excitation, 0.25 Vdc to 10.25 Vdc regulated output from 14 Vdc to 30 Vdc excitation, 0.5 Vdc to 4.5 Vdc regulated output from 7 Vdc to 30 Vdc excitation, 0 mV to 50 mV from 5 Vdc excitation, 1 Vdc to 5 Vdc output from 8 Vdc to 30 Vdc excitation | 10 Vdc excitation, 1.5 mA excitation | 10 Vdc excitation, 1.5 mA excitation | 4 mA to 20 mA, 0 mV to 100 mV, 1 Vdc to 5 Vdc | 0 mV to 100 mV | 0 mV to 50 mV | 25 mV/mA | 0 mVdc to 50 mVdc | 1 Vdc to 6 Vdc |
| Accuracy | 0.25 Vdc to 4.75 Vdc | 1.0 % full scale BFSL | 0.25 % full scale BFSL | 0.25 % to 1 % full scale BFSL (inclusive) | 1.0 % full scale BFSL | 1.0 % full scale BFSL | ±0.25 % full scale BFSL | 100 mV (nominal) linearity and hysteresis 0.2 % typ. | 100 mV (nominal) linearity and hysteresis 0.2 % max. | 0.25 % max. | 0.5 % full scale BFSL, 0.25 % full scale BFSL | 0.5 % full scale BFSL, 0.25 % full scale BFSL | 1 % full scale BFSL | 1 % full scale BFSL | 1 % full scale BFSL |
| Amplified | yes | yes | yes | yes | yes | yes | yes | no | no | yes, amplified and unamplified | no | no | no | no | yes |
| Compensated temperature range | -1°C to 85°C [30°F to 185°F](compensated) | -40°C to 125°C [-40°F to 257°F](compensated) | -1°C to 82°C [30°F to 180°F](compensated) | -1°C to 54°C [30°F to 130°F] | -1°C to 54°C [30°F to 130°F] | -1°C to 85°C [30°F to 185°F] | -40°C to 125°C [-40°F to 257°F] | 0°C to 82°C [32°F to 180°F] | 0°C to 82°C [32°F to 180°F] | -10°C to 85°C [14°F to 185°F] | -1°C to 71°C [30°F to 160°F] | -1°C to 82°C [30°F to 180°F] | 0°C to 75°C [32°F to 167°F] | 0°C to 80°C [32°F to 176°F] | -1°C to 85°C [30°F to 185°F] |
| Termination | Hirschmann connector, 3-conductor shielded cable | Packard Metri-Pack | Hirschmann connector, Packard Metri-Pack and connector | Bendix connector | 3 Wire 24 AWG, 1/2 in NPT conduit | Hirschmann connector, 3-conductor shielded cable | Packard MetriPak 150, Hirschmann, M12 x 1 (Brad Harrison micro), DIN 72585 (Cannon APD type), DIN 43650-C (IP65), Amp Superseal 1.5 (IP67), cable, flying leads, Deutsch DTM04-3P (integral) | pins, ribbon cable | ribbon cable | bayonet connector, cable | 4-conductor shielded cable (various lengths), Bendix high temperature connector | Hirschmann connector, Hollingsworth connector | pin | pin | quick disconnect |