Honeywell Sensing and Control

 

Products

Power Relays Line Guide

Power Relays

Small size. Big Control. Offering a diverse line of power relays to amplify, signal transfer, signal conversion, noise protect, calculate, detect, alarm, and more. Designed with an attention to detail, Honeywell power relays are often ideal for sequence control and power switching capabilities.

Along with producing reliable solutions for industrial control, Honeywell brings engineering expertise and application knowledge no other company can offer.

Along with producing reliable solutions for industrial control, Honeywell S&C brings to bear engineering expertise and application knowledge no other company can offer.

Unsure which product to select? Use Narrow your Search on the left.

general purpose power relays

General Purpose Power Relays

 

  • 3 series
  • 3 A (4PDT), 5 A (DPDT), 10 A (DPDT, 4PDT) and 25 A (DPST) loads
  • Quick response time (20 ms to 30 ms operate time)
  • Vibration and shock resistant
  • LED indicator, diode protection, and arc barrier equipped
Displaying 1-2 of 3
general purpose power relays LY Series LY Series
Find Product
MY Series MY Series
Find Product
HY Series HY Series
Find Product
Rated lead (resistive) 110 Vac, 10 A; 24 Vdc, 10 A 220 Vac, 5 A; 24 Vdc, 5 A
220 Vac 3 A; 24 Vdc, 3 A
277 Vac, 25 A; 30 Vdc, 25 A
Carry current 10 A 5 A (DPDT); 3 A (4PDT) 25 A
Max. switching capacity (resistive) 1100 VA, 240 W 1100 VA, 120 W (5 A); 660 VA, 72 W (3 A) 6925 Vac
Max. operating voltage/th> 250 Vac, 125 Vdc 250 Vac, 125 Vdc Max 75 % of rated voltage
Contact silver cadmium oxide silver, gold-plated silver silver alloy
Poles DPDT, 4PDT DPDT, 4PDT DPST
Termination plug-in/solder, PCB plug-in/solder, PCB quick connect, screw
Options standard, LED indicator, diode surge suppression, LED indicator + diode surge suppression standard, LED indicator, diode surge suppression, LED indicator + diode surge suppression Various coil voltages