Honeywell Sensing and Control

 

Products

Oxygen Sensors Line Guide

Oxygen Sensors

Breathe easier, with unparalleled reliability. Honeywell Sensing and Control (S&C) offers a comprehensive range of oxygen sensors unmatched in the industry. Our sensors are engineered to perform better and last longer. 

Our design employs two Zirconium Dioxide (ZrO2) discs with a small, hermetically sealed chamber between each disc. ZrO2 technology provides oxygen measurement without reference gas, providing enhanced accuracy and durability.

That's why Honeywell S&C sensors are commonly found in potential applications from industrial processes, agriculture, and on-board aircraft oxygen generation system controls to automotive exhaust gas diagnostics, service instruments, environmental oxygen monitoring, combustion systems, and environmental controls.

Unsure which product to select? Use Narrow your Search on the left.

oxygen sensors

Oxygen Sensors

 

  • 3 series of flange mounted, probe housings
  • Recommended sensor voltage levels: 45-64-85 mV
  • Oxygen pressure range: 2 mbar - 3 bar

oxygen sensors contain two ZrO2 discs in a hermetically sealed chamber that measure the ratio of the partial pressure difference and generate a corresponding voltage.

Displaying 1-2 of 3
oxygen sensors KGZ-10 Series KGZ-10 Series
Find Product
KGZ-12 Series KGZ-12 Series
Find Product
GMS-10 Series GMS-10 Series
Find Product
Sensor voltage levels (recommended) 45-64-85 mV 45-64-85 mV 45-64-85 mV
Pump current (recommended) 40 uA 40 uA 40 uA
Housing flange mounted 400 mm probe; 220 mm probe 80 mm probe; screw fit probe (28 mm, 45 mm, 55 mm)
Response time < 4 s < 15 s < 15 s
Warm up time < 100 s < 100 s < 100 s
Heater supply 4.35 V (1.85 A) 4.0 V (1.7 A) 4.0 V (1.7 A)
Oxygen pressure range 2 mbar - 3 bar 2 mbar - 3 bar 2 mbar - 3 bar
Operational temperature 700°C [1292°F] 700°C [1292°F] 700°C [1292°F]
Sensitivity 1.05 ms/mbar 1.05 ms/mbar 1.05 ms/mbar
Accuracy < 5 mbar < 5 mbar < 5 mbar
Termination 0,6 mm [0.024 in] diameter, 4-pin, nickelplated steel; 4,0 mm x 8,0 mm x 7,00 mm [0.157 in x 0.315 in x 0.028 in] Faston contact tabs; 0,6 mm [0.024 in] diameter, 5-pin, nickel-plated steel 5 Teflon coated wires 5 Teflon coated wires (with 6 fold Molex connectors)

oxygen sensors

Oxygen Sensors

 

  • 1 series in probe housing
  • Output signal: 0 Vdc to 10 Vdc or 4 mA to 20 mA
  • Oxygen concentration range: 0.1 % to 25 % (0 % to 100 % on request) by volume

oxygen sensors contain two ZrO2 discs in a hermetically sealed chamber that measure the ratio of the partial pressure difference and generate a corresponding voltage.

Displaying 1 of 1
oxygen sensors MF010 Series MF010 Series
Find Product
Supply voltage 24 Vdc ±5 %
Supply current 500 mA
Output signal 0 Vdc to 10 Vdc or 4 mA to 20 mA
Housing 220 mm probe; 400 mm probe; 600 mm probe
Oxygen concentration range 0.1 % to 25 % (0 % to 100 % on request) by volume
Ambient temperature -10°C to 50°C [14°F to 122°F]
Permissible gas temperature (probe tip) -148°C to 482°C or -148°C to 752°C
Resolution 12 bit
Sensitivity 1.05 ms/mbar
Accuracy ±2 %
Termination binder connector, 693 series
Repeatability ± 1%
Warm up time 10 min. (approx.)

oxygen sensor interface boards

Oxygen Sensors

Honeywell oxygen sensors contain two ZrO2 discs in a hermetically sealed chamber that measure the ratio of the partial pressure difference and generate a corresponding voltage.

Displaying 1-2 of 3
oxygen sensor interface boards Oxymac50 Oxymac50
Find Product
Elecdit Series Elecdit Series
Find Product
DE800 Series DE800 Series
Find Product
Supply voltage 24 Vdc ±20 % 15 Vdc ±10 % 24 Vdc ±20 %
Supply current 100 mA 100 mA 100 mA
Power consumption (interface) <250 mW <250 mW <500 mW
Output signal 0 Vdc to 10 Vdc or 4 mA to 20 mA 0 Vdc to 10 Vdc 0 Vdc to 10 Vdc or 4 mA to 20 mA
Oxygen concentration range 0.1 % to 25 % (0 % to 100 % on request) by volume 0.1 % to 25 % (0 % to 100 % on request) by volume 0.1 % to 25 % (0 % to 100 % on request) by volume
Ambient temperature -10°C to 50°C[14°F to 122°F] -10°C to 50°C[14°F to 122°F] -10°C to 50°C[14°F to 122°F]
Resolution 12 bit 12 bit 12 bit
Sensitivity 1.05 ms/mbar 1.05 ms/mbar 1.05 ms/mbar
Accuracy ±2 % ±2 % ±2 %
Repeatability ± 1% ± 1% ± 1%
Connector 15-pin D type connector 2,5 mm x 2,5 mm(0.1 in x 0.1 in)pin connector screw connector block