Products
MICRO SWITCH™ Toggle Switch Line Guide
Full-Scale Offering. Clean Slate Engineering. Optimal operator interface for controlling machine function to construction and agriculture equipment OEMs, in addition to aerospace, air transport, armored fighting vehicles. Our toggle switches withstand wet, dust, dirty environments and are designed for use in harsh environments. With many configurations available, our Honeywell can help you with quick customization.
- Environmental and hermetic switches for demanding environments
- Completely sealed switching chamber to withstand wet, dust, and dirty environments
- Six toggle series meet a variety of electrical and load requirements for suitable applications
- MIL-qualifications for military applications
- 2 or 3 position, momentary and/or maintained action to meet any circuitry requirement. 1-, 2- or 4-pole circuitries are also available
- IWTS (integrated wire termination system) offered for ease of assembly and additional behind the panel sealing
- Low profile switches available where space behind the panel is limited
- Pull-to-unlock lever available to prevent accidental operation
- Switches available for low-cost commercial applications
Unsure which product to select? Use Narrow your Search on the left.
MICRO SWITCH™ toggle switches
- 6 series meet variety of electrical and load requirements
- MIL-qualifications
- 2 or 3 position, momentary and/or maintained action, 1-, 2- or 4-pole circuitries available
- IWTS (integrated wire termination system) offered
| MICRO SWITCH™ sealed toggle switches | MICRO
SWITCH™ TL SeriesFind Product |
MICRO
SWITCH™ NT SeriesFind Product |
MICRO
SWITCH™ TW SeriesFind Product |
MICRO
SWITCH™ TS SeriesFind Product |
MICRO
SWITCH™ AT SeriesFind Product |
MICRO
SWITCH™ ET SeriesFind Product |
|---|---|---|---|---|---|---|
| Type | military-grade toggle | industrial-grade toggle | miniature stainless steel toggle | stainless steel, phenolic toggle | stainless steel toggle | magnetically held toggle |
| Sealing | qualified to MIL-S-3950 | IP67/67; NEMA 3, 3R, 4, 13 | qualified to MIL-S-83781 | — | MIL-S-8805/26/98 | most listings qualified to MIL-S-5594 |
| Operating temperature | -65 °C to 71 °C [-85 °F to 160 °F] |
-40 °C to 71 °C [-40 °F to 160 °F] |
-65 °C to 71 °C [-85 °F to 160 °F] |
-54 °C to 71 °C [-65 °F to 160 °F] |
various | -65 °C to 71 °C [-85 °F to 160 °F] |
| Actuator/lever | standard, special design, tab, paddle, no lever | standard, locking, special design, tab | standard, locking, special design, tab | standard | standard, locking, tab, special design | standard, pull-to-unlock, push-to-unlock, tab |
| Mounting | bushing 15/32 in | bushing 15/32 in | bushing 15/32 in or 1/4 in | 15/32 in bushing | 15/32 in bushing, 1/4 in bushing, threehole, above panel | bushing 15/32 in |
| Termination | IWTS, solder, screw, quick-connect, leadwire | solder, screw, quick-connect | IWTS, solder, screw, quick-connect, H58, T2 | solder, screw, quick-connect | solder, solder T2, screw, quick-connect, leadwire, H58 | screw, leadwire, turret |
| Circuitry | SPST, SPDT, DPST, DPDT, 3PST, 3PDT, 4PST, 4PDT 2-3 position, momentary and maintained |
SPST, SPDT, DPST, DPDT, 4PST, 4PDT 2-3 position, momentary and maintained |
SPST, SPDT, DPST, DPDT 2-3 position, momentary and maintained |
SPST, SPDT, DPST, DPDT 2-3 position, momentary and maintained |
SPDT, DPDT, DPNO, 3PDT, 4PDT, 6PDT, 7PDT, 8PDT, 10PDT 2-position, momentary and maintained |
SPDT, DPDT, 4PDT 2-3 position, momentary and maintained |
| Contacts | silver alloy, gold-plated | silver cadmium oxide, gold-plated | silver alloy, gold-plated | silver cadmium oxide | silver, gold | silver alloy, gold-plated |
| Amp rating | 0.5 A at 250 Vdc,0.75 A at 115 Vdc,0.5 A to 15 A at 0.5 Vac to 277 Vac,0.5 A to 20 A at 0.5 Vdc to 28 Vdc | 0.5 A at 250 Vdc,0.5 A to 15 A at 0.5 Vac to 277 Vac,0.5 A to 20 A at 0.5 Vdc to 28 Vdc,0.75 A at 115 Vdc | 0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc,0.1 A to 5.0 A at 0.5 Vac to 115 Vac | up to 15 A | 0.01 A to 5 A (resistive) | 7 A max. (resistive) |