Products
MICRO SWITCH™ Sealed and High Accuracy Switches Line Guide
Engineered smarter. Basically better. Honeywell offers environmentally sealed limit switches and basic switches and toggle switches, as well as hermetically sealed products. Many of our environmentally sealed limit switches incorporate MICRO SWITCH™ SM/SX series components — resulting in enhanced accuracy and reliability under most extreme conditions.
The hermetically sealed lineup includes switches that maintain the contact in a gas-tight seal, while transmitting force and motion to the mechanism through a metal diaphragm. And our high-temperature products have the switching element mounted on a ceramic base with stainless steel enclosures.
Honeywell S&C's flexible sealed switch line opens the door to new, powerful possibilities for your applications.
MICRO SWITCH™ sealed limit switches
- Environmental and hermetic sealing to resist many severe environment conditions, changes in atmospheric pressures/temperatures
- Small size and lightweight, without sacrificing performance or electrical capacity
- MIL-PRF qualifications for military applications
- Internal ice scraper ring on top plunger and roller plunger actuators for operating in cold environments
| MICRO SWITCH™ sealed limit switches | MICRO SWITCH™ EN SeriesFind Product |
MICRO SWITCH™ HE SeriesFind Product |
MICRO SWITCH™ HR SeriesFind Product |
|---|---|---|---|
| Type | stainless steel with environmental seals | hermetically sealed stainless steel | hermetically sealed stainless steel |
| Sealing | sealed to MIL-PRF-8805 hermetic symbol 4 (also MIL-PRF-8805 QPL listings available) | per MIL-S-8805, hermetic symbol 5 | per MIL-S-8805, hermetic symbol 5 |
| Operating temperature | -55 °C to 85 °C [-65 °F to 185 °F] |
-55 °C to 125 °C [-67 °F to 257 °F] |
-65 °C to 315 °C [-85 °F to 600 °F] |
| Actuators/levers | top plunger, top roller, top rotary | top plunger, top roller plunger, nylon button | top plunger, top roller plunger |
| Termination | screw, leadwire, leadwire with connector, pin receptacle, side receptacle | screw, leadwire, bottom receptacle | screw, leadwire (receptacle termination available) |
| Circuitry | SPDT, DPDT | two or four SPDT circuits | SPNO, DPDT |
| Contacts | silver, gold | silver, gold | silver, gold |
| Amp rating | 1 A to 15 A (resistive) | 1 A, 5 A, 7 A (resistive) | 5 A (resistive) |
MICRO SWITCH™ sealed basic switches
- Environmentally and hermetically sealed for demanding environments and wide temperature ranges [184°C to 537°C]
- Extremely small size for tight enclosures and lightweight requirements
- MIL-PRF qualifications for military applications
- Different contact materials allow for flexibility, including control of the logic-level resistive loads
| MICRO SWITCH™ sealed Basic switches | MICRO SWITCH™ SE/XE SeriesFind Product |
MICRO SWITCH™ HM SeriesFind Product |
MICRO SWITCH™ HS SeriesFind Product |
|---|---|---|---|
| Housing material | anodized aluminum | stainless steel | stainless steel, phenolic |
| Sealing | MIL-PRF-8805, symbol 3 | per MIL-PRF-8805, symbol 5 hermetic | per MIL-PRF-8805, symbol 5 hermetic |
| Operating temperature | -53 °C to 105 °C [-65 °F to 221 °F] |
-65 °C to 121 °C [-85 °F to 250 °F] high temp available: 500 °F |
-54 °C to 121 °C [-65 °F to 250 °F] |
| Actuators/levers | auxiliary actuators available | integral lever; aux. actuators: leaf, roller leaf, straight, roller lever | integral lever |
| Termination | solder, quick-connect, leadwire | solder, leadwire | screw, leadwire |
| Circuitry | SPDT | SPDT | SPDT |
| Contacts | silver, gold, bifurcated gold | silver, gold, bifurcated gold | silver |
| Amp rating | 7 A max. | 0.5 A to 3 A | 1 A to 25 A |
MICRO SWITCH™ sealed toggle switches
- Environmentally and hermetically sealed switching chamber to withstand harsh, wet, dust, and dirty environments
- Six toggle series meet a variety of electrical and load requirements for suitable applications
- MIL-qualifications for military applications.
- IWTS (integrated wire termination system) offered for ease of assembly and additional behind the panel sealing
| MICRO SWITCH™ sealed toggle switches | MICRO SWITCH™ TL SeriesFind Product |
MICRO SWITCH™ NT SeriesFind Product |
MICRO SWITCH™ TW SeriesFind Product |
MICRO SWITCH™ TS SeriesFind Product |
MICRO SWITCH™ AT SeriesFind Product |
MICRO SWITCH™ ET SeriesFind Product |
|---|---|---|---|---|---|---|
| Type | military-grade toggle | industrial-grade toggle | miniature stainless steel toggle | stainless steel, phenolic toggle | stainless steel toggle | magnetically held toggle |
| Sealing | qualified to MIL-S-3950 | IP67/67; NEMA 3, 3R, 4, 13 | qualified to MIL-S-83781 | — | MIL-S-8805/26/98 | most listings qualified to MIL-S-5594 |
| Operating temperature | -65 °C to 71 °C [-85 °F to 160 °F] |
-40 °C to 71 °C [-40 °F to 160 °F] |
-65 °C to 71 °C [-85 °F to 160 °F] |
-54 °C to 71 °C [-65 °F to 160 °F] |
various | -65 °C to 71 °C [-85 °F to 160 °F] |
| Actuator/lever | standard, special design, tab, paddle, no lever | standard, locking, special design, tab | standard, locking, special design, tab | standard | standard, locking, tab, special design | standard, pull-to-unlock, push-to-unlock, tab |
| Mounting | bushing 15/32 in | bushing 15/32 in | bushing 15/32 in or 1/4 in | 15/32 in bushing | 15/32 in bushing, 1/4 in bushing, threehole, above panel | bushing 15/32 in |
| Termination | IWTS, solder, screw, quick-connect, leadwire | solder, screw, quick-connect | IWTS, solder, screw, quick-connect, H58, T2 | solder, screw, quick-connect | solder, solder T2, screw, quick-connect, leadwire, H58 | screw, leadwire, turret |
| Circuitry | SPST, SPDT, DPST, DPDT, 3PST, 3PDT, 4PST, 4PDT 2-3 position, momentary and maintained |
SPST, SPDT, DPST, DPDT, 4PST, 4PDT 2-3 position, momentary and maintained |
SPST, SPDT, DPST, DPDT 2-3 position, momentary and maintained |
SPST, SPDT, DPST, DPDT 2-3 position, momentary and maintained |
SPDT, DPDT, DPNO, 3PDT, 4PDT, 6PDT, 7PDT, 8PDT, 10PDT 2-position, momentary and maintained |
SPDT, DPDT, 4PDT 2-3 position, momentary and maintained |
| Contacts | silver alloy, gold-plated | silver cadmium oxide, gold-plated | silver alloy, gold-plated | silver cadmium oxide | silver, gold | silver alloy, gold-plated |
| Amp rating | 0.5 A at 250 Vdc,0.75 A at 115 Vdc,0.5 A to 15 A at 0.5 Vac to 277 Vac,0.5 A to 20 A at 0.5 Vdc to 28 Vdc | 0.5 A at 250 Vdc,0.5 A to 15 A at 0.5 Vac to 277 Vac,0.5 A to 20 A at 0.5 Vdc to 28 Vdc,0.75 A at 115 Vdc | 0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc,0.1 A to 5.0 A at 0.5 Vac to 115 Vac | up to 15 A | 0.01 A to 5 A (resistive) | 7 A max. (resistive) |