Products
MICRO SWITCH™ Rocker Switches Line Guide
Miniature switches. Maximum value. Honeywell Sensing and Control offers an unprecedented lineup of full-size, miniature, and subminiature rocker switches. Enhance manual operation with a flexible interface. Wide range of electrical and display designs, shapes, sizes, and configurations. Military-grade, environmentally sealed options available.
- Designed to balance appearance and ergonomics
- For wide range of electrical and display designs
- Many shapes, sizes, and configurations available
- Enhances manual operation with a flexible interface
Unsure which product to select? Use Narrow your Search on the left.
MICRO SWITCH™ sealed, full-sized rocker switches
- IP67 – dual switch certified to IP66/IP68 to keep out dust and water
- 2 or 3 position, momentary and/or maintained action to meet any circuitry requirement. 1- or 2- pole circuitries also available.
- Incandescent lamps, neon, or LEDs for low maintenance illumination
- AMP and Packard connectors available
| MICRO SWITCH™ sealed, full-sized rocker switches | MICRO SWITCH™ FR SeriesFind Product |
MICRO SWITCH™ SR SeriesFind Product |
|---|---|---|
| Housing type | non-lighted, rectangle 2 lamp circuits, rectangle |
non-lighted, rectangle 1 lamp circuit, rectangle 2 lamp circuits, rectangle |
| Circuitry | SPDT, DPDT | SPDT, DPDT |
| Action | 3 position | 3 position |
| Mounting | snap-in panel | snap-in panel |
| Termination | quick connect | quick connect |
| Ampere/voltage range | 20 A, 12 V (resistive) | 10 A at 250 Vac; 15 A at 125 Vac |
| Light (if applicable) | 12 V LED | 12 V LED |
| LED/neon color | green/green, green/amber | red, red/red, green/amber, green/green |
MICRO SWITCH™ miniature/subminiature rocker switches
- Ideal where there is restricted space behind panel
- Snap-action contacts provides crisp, positive response
- 5 lamp circuits: dependent, independent, and unballasted for different lighting options
- 2 or 3 position, momentary and/or maintained action to meet any circuitry requirement. 1- or 2- pole circuitries also available.
| MICRO SWITCH™ miniature/ subminiature rocker switches | MICRO SWITCH™ MR SeriesFind Product |
MICRO SWITCH™ MRS SeriesFind Product |
|---|---|---|
| Housing type | non-lighted, rectangle 1 lamp circuit, rectangle |
non-lighted, rectangle |
| Circuitry | SPDT, DPDT | SPDT |
| Action | 2 position | 3 position |
| Mounting | snap-in panel | snap-in panel |
| Termination | quick connect | quick connect |
| Ampere/voltage range | 8 A at 250 Vac; 12 A at 125 Vac 12 A, 6 V; 12 A, 24 V | 12 A at 125 Vac, 6 A at 250 Vac |
| Contacts | silver alloy | snap action |
| Light (if applicable) | 6 V LED, 24 V LED, unballasted LED | — |
| LED/neon color | clear red, clear green, clear amber | — |
MICRO SWITCH™ power-duty rocker switches
- Lamps furnished installed or ordered separately
- Silver or gold contacts for different electrical load requirements
- Solder, quick connect, printed circuit, and push-on termination option to meet different assembly requirements
- 2 or 3 position, momentary and/or maintained action to meet any circuitry requirement. 1-, 2- or 4-pole circuitries are also available.
| MICRO SWITCH™ power-duty rocker switches | MICRO SWITCH™ AML SeriesFind Product |
|---|---|
| Housing type | non-lighted, rectangle 1 lamp circuit, rectangle 2 lamp circuits, rectangle |
| Circuitry | SPST, SPDT, DPST, DPST, 4PDT |
| Action | 2 position, 3 position |
| Mounting | snap-in panel |
| Termination | solder, quick connect, printed circuit, push-on |
| Contacts | silver, gold |
| Light (if applicable) | incandescent (no lamp installed); incandescent 6 V, 14 V, 28 V; neon |
| LED/neon color | red, yellow, green |