Honeywell Sensing and Control

 

Products

Magnetic Sensors Line Guide

1st level Hall-effect sensors

You know us as a leader.  In 1968, we revolutionized the industry with the first solid-state keyboard combining Hall-effect sensing and associated electronics in a single circuit. These high-speed, extended life sensors are often directly compatible with other electronic circuits, responding to the presence or the interruption of a magnetic field by producing a proportional output.

Today, the Honeywell S&C family of magnetic position sensors includes:

  • Digital and analog Hall-effect position sensor (operated by permanent magnet or electromagnet)
  • Magnetoresistive digital
  • Hall-effect
  • Gear-tooth (sense movement of ferrous metal target)
  • Hall-effect basic switches and magnets 

 

Unsure which product to select? Use Narrow your Search on the left.

1st level Hall-effect sensors

1st level Hall-effect sensors
  • 19 different series
  • Constructed from thin sheet of conductive material
  • Output connections perpendicular to direction of current flow 
  • Unipolar, bipolar, or bipolar latch magnetics
Displaying 1-2 of 19
1st level Hall-effect sensors SS400 Series SS400 Series
Find Product
SS40A Series SS40A Series
Find Product
SS41 SS41
Find Product
SS421 Series SS421 Series
Find Product
SS42R SS42R
Find Product
SS46 SS46
Find Product
SS49 Series SS49 Series
Find Product
SS490 SS490
Find Product
SS491B SS491B
Find Product
SS49E SS49E
Find Product
SS500 Series SS500 Series
Find Product
SS50AT SS50AT
Find Product
SS552MT SS552MT
Find Product
SS59ET SS59ET
Find Product
SS94 Series SS94 Series
Find Product
91SS Series 91SS Series
Find Product
VF526DT VF526DT
Find Product
2SS Series 2SS Series
Find Product
APS Series APS Series
Find Product
Description Hall-effect digital position sensor low-cost bipolar Hall-effect digital position sensor bipolar Hall-effect digital position sensor adjustable bipolar Hall-effect digital underspeed detection sensor bipolar latch active high/active low complementary output Hall-effect digital position sensor bipolar latch Hall-effect digital position sensor Hall-effect linear position sensor Hall-effect linear position sensor Hall-effect linear position sensor low-cost Hall-effect linear position sensor unipolar/bipolar/bipolar latch Hall-effect digital position sensor low-cost bipolar Hall-effect digital position sensor omnipolar magnetoresistive digital position sensor low-cost Hall-effect linear position sensor Hall-effect linear position sensor Hall-effect linear position sensor bipolar latch dual Hall-effect digital position sensor with speed and direction outputs omnipolar magnetoresistive sensor dual bridge magnetoresistive position sensor
Magnetic actuation type unipolar, bipolar, bipolar latch bipolar bipolar bipolar bipolar latch bipolar latch linear linear linear linear unipolar, bipolar, bipolar latch bipolar omnipolar linear linear linear bipolar latch omnipolar diametric field
Package material and style plastic radial lead plastic radial lead plastic radial lead, plastic surface mount plastic radial lead plastic radial lead plastic radial lead plastic radial lead plastic radial lead, plastic surface pack, ammopack styles T2 and T3 plastic radial lead plastic radial lead plastic surface mount (SOT-89 style) plastic surface mount (SOT-89 style) plastic surface mount (SOT-89 style) plastic surface mount (SOT-89 style) ceramic SIP, ceramic with solder bumps ceramic SIP, ceramic with solder bumps plastic surface mount (SOT-89 style) plastic radial lead IC, surface mount plastic surface mount
Supply voltage range 3.8 Vdc to 30 Vdc (inclusive) 4.5 Vdc to 24 Vdc 3.8 Vdc to 30 Vdc (inclusive) 4.5 Vdc to 16 Vdc 4.5 Vdc to 16 Vdc 3.8 Vdc to 24 Vdc (inclusive) 4 Vdc to 10 Vdc 4.5 Vdc to 10.5 Vdc 4.5 Vdc to 10.5 Vdc 3 Vdc to 6.5 Vdc 3.8 Vdc to 30 Vdc 4.5 Vdc to 24 Vdc 3.8 Vdc to 30 Vdc 2.7 Vdc to 6.5 Vdc 4.5 Vdc to 12.6 Vdc 8 Vdc to 16 Vdc 3.4 Vdc to 24 Vdc 3.8 Vdc to 30 Vdc 12 Vdc max.
Supply current 10 mA 25 mA max. 15 mA max. 15 mA 11 mA 8.7 mA to 10 mA (inclusive) 5 mA 10 mA 10 mA 10 mA 8.7 mA at 5 Vdc 10 mA 11 mA 10 mA 30 mA max. 19 mA 14 mA 11 mA 7 mA
Output type digital sinking digital sinking (open collector) digital sinking (open collector) digital sinking digital sinking or sourcing digital sinking ratiometric sourcing ratiometric sinking or sourcing ratiometric sinking or sourcing ratiometric sourcing digital sinking digital sinking (open collector) digital sinking ratiometric sourcing ratiometric sinking or sourcing ratiometric sinking or sourcing digital sinking digital sinking sin(2?), cos(2?)
Operating temperature range -40 °C to 150 °C
[-40 °F to 302 °F]
-55 °C to 150 °C
[-40 °F to 302 °F]
-55 °C to 150 °C
[-67 °F to 302 °F]
-40 °C to 105 °C
[-40 °F to 221 °F]
0 °C to 100 °C
[32 °F to 212 °F]
-55 °C to 150 °C
[-40 °F to 302 °F] (inclusive)
-40 °C to 100 °C
[-40 °F to 212 °F]
-40 °C to 150 °C
[-40 °F to 302 °F]
-40 °C to 150 °C
[-40 °F to 302 °F]
-40 °C to 100 °C
[-40 °F to 212 °F]
-40 °C to 150 °C
[-40 °F to 302 °F]
-40 °C to 125 °C
[-40 °F to 257 °F]
-40 °C to 150 °C
[-40 °F to 302 °F]
-40 °C to 100 °C
[-40 °F to 212 °F]
-40 °C to 150 °C
[-40 °F to 302 °F]
-40 °C to 150 °C
[-40 °F to 302 °F]
-40 °C to 125 °C
[-40 °F to 257 °F]
-40 °C to 150 °C
[-40 °F to 302 °F]
-40 °C to 150 °C
[-40 °F to 302 °F]

1st level magnetoresistive sensors

1st level magnetoresistive sensors
  • Built-in magnetoresistive bridge integrated on silicon 
  • Encapsulated in plastic package 
  • Integrated circuit responds to low fields at large distances
Displaying 1-2 of 2
1st level magnetoresistive sensors 2SS Series 2SS Series
Find Product
APS Series APS Series
Find Product
Description omnipolar magnetoresistive sensor dual bridge magnetoresistive position sensor
Magnetic actuation type omnipolar diametric field
Package material and style plastic radial lead IC, surface mount plastic surface mount
Supply voltage range 3.8 Vdc to 30 Vdc 12 Vdc max.
Supply current 11 mA 7 mA
Output type digital sinking sin(2?), cos(2?)
Operating temperature range -40 °C to 150 °C
[-40 °F to 302 °F]
-40 °C to 150 °C
[-40 °F to 302 °F]

2nd level value-added Hall-effect sensors

2nd level value-added Hall-effect sensors
  • 8 series of First level sensors packaged in variety of housings 
  • Includes vane sensors, digital position sensors, and solid-state switches
Displaying 1-2 of 8
2nd level value-added Hall-effect sensors 103SR Series (Digital) 103SR Series (Digital)
Find Product
103SR Series (Linear) 103SR Series (Linear)
Find Product
1GT Series 1GT Series
Find Product
4AV Series 4AV Series
Find Product
SR16/SR17 Series SR16/SR17 Series
Find Product
SR3 Series SR3 Series
Find Product
SR4 Series SR4 Series
Find Product
VX10/VX80 Series VX10/VX80 Series
Find Product
Description Hall-effect digital position sensor Hall-effect linear position sensor Hall-effect sensor Hall-effect vane sensor low-cost Hall-effect vane sensor Hall-effect digital position sensor magnetoresistive digital position sensor Hall-effect solid state switch
Package material and style aluminum threaded barrel aluminum threaded barrel plastic probe plastic dual tower wire exit, plastic dual tower with connector SR16: plastic dual tower with variety of terminations SR17: plastic side-mount wire exit plastic threaded barrel plastic threaded barrel plastic mechanical switch
Magnetic actuation unipolar, bipolar, bipolar latch linear unipolar, bipolar omnipolar
Operation proximity to external magnet proximity to external magnet ferrous metal actuator ferrous metal actuator ferrous metal actuator proximity to external magnet proximity to external magnet plunger actuator
Supply voltage range 4.5 Vdc to 24 Vdc 4.5 Vdc to 10.5 Vdc 4.5 Vdc to 26.5 Vdc (inclusive) 4.5 Vdc to 24 Vdc 3.8 Vdc to 30 Vdc 4.5 Vdc to 24 Vdc 3.8 Vdc to 30 Vdc 4 Vdc to 24 Vdc
Supply current 4 mA to 10 mA (inclusive) 7 mA 20 mA 18.5 mA 10 mA 10 mA 11 mA 15 mA
Output type digital sinking or sourcing (depends on listing) ratiometric sinking/sourcing digital sinking (open collector) digital sinking digital sinking digital sinking digital sinking digital sinking
Operating temperature range -40 °C to 100 °C
[-40 °F to 212 °F]
-40 °C to 100 °C
[-40 °F to 212 °F]
-40 °C to 150 °C
[-40 °F to 302 °F]
-40 °C to 125 °C
[-40 °F to 257 °F]
-20 °C to 85 °C
[-4 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 85 °C
[-40 °F to 185 °F]
-40 °C to 75 °C
[-40 °F to 167 °F]